Menu Search

Spherical Rod Ends - Female Thread, Polymer

In production

Our Polymer Rod Ends are suitable for arduous environments thanks to their resistance to weak acids and corrosion in humid conditions. They offer good resistance to dirt and dust thanks to their dry-running and self-lubricating properties. They are ideal for applications of rotating, oscillating and linear movement and offer compensation of misalignment and edge loads. They also provide high vibration dampening and electrical insulation.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
29 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Ball Housing Diameter Rod End to Ball Center Length Ball Stud Thread Length View
Request the lead time here
M8
49.0 mm
46.2 mm
12.0 mm
Request the lead time here
M8
49.0 mm
46.1 mm
12.0 mm
Request the lead time here
M8
39.0 mm
37.1 mm
9.0 mm
Request the lead time here
M8
49.0 mm
46.1 mm
15.0 mm
Request the lead time here
M6
31.0 mm
29.7 mm
9.0 mm
Request the lead time here
M8
39.0 mm
37.1 mm
12.0 mm
10507827 Request the lead time here
M5
23.0 mm
21.7 mm
7.5 mm
Request the lead time here
M6
31.0 mm
29.6 mm
9.0 mm
10508107 Request the lead time here
M8
49.0 mm
46.1 mm
12.0 mm
Request the lead time here
M8
49.0 mm
46.2 mm
15.0 mm
Request the lead time here
M8
19.0 mm
29.5 mm
10.0 mm
Request the lead time here
M12
28.0 mm
44.0 mm
15.0 mm
Request the lead time here
M8
39.0 mm
37.2 mm
12.0 mm
Request the lead time here
M12
28.0 mm
44.0 mm
15.0 mm
Request the lead time here
M8
39.0 mm
37.1 mm
7.5 mm
Request the lead time here
M8
39.0 mm
37.1 mm
12.0 mm
Request the lead time here
M6
31.0 mm
29.7 mm
8.0 mm
10507964 Request the lead time here
M8
39.0 mm
37.2 mm
12.0 mm
Request the lead time here
M10
21.0 mm
33.5 mm
12.0 mm
Request the lead time here
M8
39.0 mm
37.2 mm
7.5 mm
  • of 2
Ball Joint 28.0 mm (DIA) M8 Aluminium

10508091


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    49.0 mm
  • Rod End to Ball Center Length
    46.2 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    12.0 mm
  • Type
    Swivel Ball Joint
Ball Joint 28.0 mm (DIA) M8 Aluminium

10508183


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    49.0 mm
  • Rod End to Ball Center Length
    46.1 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    12.0 mm
  • Type
    Swivel Ball Joint
Ball Joint 24.0 mm (DIA) M8 Aluminium

10508015


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    39.0 mm
  • Rod End to Ball Center Length
    37.1 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    9.0 mm
  • Type
    Swivel Ball Joint
Ball Joint 28.0 mm (DIA) M8 Aluminium

10508145


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    49.0 mm
  • Rod End to Ball Center Length
    46.1 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    15.0 mm
  • Type
    Swivel Ball Joint
Ball Joint 18.0 mm (DIA) M6 Aluminium

10507896


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    31.0 mm
  • Rod End to Ball Center Length
    29.7 mm
  • Thread Size
    M6
  • Ball Stud Thread Length
    9.0 mm
  • Type
    Swivel Ball Joint
Ball Joint 24.0 mm (DIA) M8 Aluminium

10508053


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    39.0 mm
  • Rod End to Ball Center Length
    37.1 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    12.0 mm
  • Type
    Swivel Ball Joint
Ball Joint 14.0 mm (DIA) M5 Aluminium

10507827


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    23.0 mm
  • Rod End to Ball Center Length
    21.7 mm
  • Thread Size
    M5
  • Ball Stud Thread Length
    7.5 mm
  • Type
    Swivel Ball Joint
Ball Joint 18.0 mm (DIA) M6 Aluminium

10507902


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    31.0 mm
  • Rod End to Ball Center Length
    29.6 mm
  • Thread Size
    M6
  • Ball Stud Thread Length
    9.0 mm
  • Type
    Swivel Ball Joint
Ball Joint 28.0 mm (DIA) M8 Aluminium

10508107


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    49.0 mm
  • Rod End to Ball Center Length
    46.1 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    12.0 mm
  • Type
    Swivel Ball Joint
Ball Joint 28.0 mm (DIA) M8 Aluminium

10508138


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    49.0 mm
  • Rod End to Ball Center Length
    46.2 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    15.0 mm
  • Type
    Swivel Ball Joint
Ball Joint M8 19.0 mm (DIA) Steel

10507742


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    19.0 mm
  • Rod End to Ball Center Length
    29.5 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    10.0 mm
  • Type
    Ball Joint
Spherical Rod Ends - Female Thread M12 28.0 mm Steel

10507650


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    28.0 mm
  • Rod End to Ball Center Length
    44.0 mm
  • Thread Size
    M12
  • Ball Stud Thread Length
    15.0 mm
  • Type
    Ball Joint
Ball Joint 24.0 mm (DIA) M8 Aluminium

10508060


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    39.0 mm
  • Rod End to Ball Center Length
    37.2 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    12.0 mm
  • Type
    Swivel Ball Joint
Ball Joint M12 28.0 mm (DIA) Steel

10507667


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    28.0 mm
  • Rod End to Ball Center Length
    44.0 mm
  • Thread Size
    M12
  • Ball Stud Thread Length
    15.0 mm
  • Type
    Ball Joint
Ball Joint 24.0 mm (DIA) M8 Aluminium

10507995


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    39.0 mm
  • Rod End to Ball Center Length
    37.1 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    7.5 mm
  • Type
    Swivel Ball Joint
Ball Joint 24.0 mm (DIA) M8 Aluminium

10507957


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    39.0 mm
  • Rod End to Ball Center Length
    37.1 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    12.0 mm
  • Type
    Swivel Ball Joint
Ball Joint 18.0 mm (DIA) M6 Aluminium

10507858


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    31.0 mm
  • Rod End to Ball Center Length
    29.7 mm
  • Thread Size
    M6
  • Ball Stud Thread Length
    8.0 mm
  • Type
    Swivel Ball Joint
Ball Joint 24.0 mm (DIA) M8 Aluminium

10507964


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    39.0 mm
  • Rod End to Ball Center Length
    37.2 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    12.0 mm
  • Type
    Swivel Ball Joint
Ball Joint M10 21.0 mm (DIA) Steel

10507629


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    21.0 mm
  • Rod End to Ball Center Length
    33.5 mm
  • Thread Size
    M10
  • Ball Stud Thread Length
    12.0 mm
  • Type
    Ball Joint
Ball Joint 24.0 mm (DIA) M8 Aluminium

10508008


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    39.0 mm
  • Rod End to Ball Center Length
    37.2 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    7.5 mm
  • Type
    Swivel Ball Joint