Quantity | Unit price |
---|---|
1 + | £ 69.0418 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Ball Housing Diameter | 39.0 mm |
---|---|
Ball Housing Diameter | 1.535 in |
Rod End to Ball Center Length | 37.1 mm |
Rod End to Ball Center Length | 37.1 mm |
Thread Size | M8 |
Ball Stud Thread Length | 12.0 mm |
Ball Stud Thread Length | 0.472 in |
Type | Swivel Ball Joint |
Commodity Code | 8483105090 |
Ball Stud Thread Size | M8 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue