Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Socket Screw Cover Caps protect socket head screws, preventing damage caused by corrosion and the ingress of impurities. They also add aesthetical appeal. Can tolerate temperatures ranging from -40C up to +150C. Used for automotive and electrical purposes.
Material: Silicone, LDPE Colour: Black, White, Grey Series Code: SR1628, SR1813
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | To Fit Socket Head Cap Screw | D | Colour | d | h | H | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.048 - £ 0.048 | 34000 In stock |
M8
|
0.512 in
13.0 mm
|
Grey
|
0.244 in
6.2 mm
|
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
1
|
||
| £ 0.0969 - £ 0.0988 | Request the lead time here |
M16
|
0.945 in
24.0 mm
|
Grey
|
0.567 in
14.4 mm
|
0.276 in
7.0 mm
|
0.362 in
9.2 mm
|
1
|
||
| 10340424 | £ 0.1488 - £ 0.1488 | 43220 In stock |
|
0.35 in
8.9 mm
|
Black
|
0.264 in
6.7 mm
|
0.197 in
5.0 mm
|
0.256 in
6.5 mm
|
|
|
| £ 0.0448 - £ 0.0448 | 40478 In stock |
M6
|
0.394 in
10.0 mm
|
Grey
|
0.205 in
5.2 mm
|
0.122 in
3.1 mm
|
0.177 in
4.5 mm
|
1
|
||
| 10170397 | £ 0.153 - £ 0.153 | 32139 In stock |
|
|
Black
|
0.323 in
8.2 mm
|
0.236 in
6.0 mm
|
0.295 in
7.5 mm
|
|
|
| £ 0.0959 - £ 0.0979 | 1440 In stock |
M16
|
0.945 in
24.0 mm
|
White
|
0.567 in
14.4 mm
|
0.276 in
7.0 mm
|
0.362 in
9.2 mm
|
1
|
||
| £ 0.0402 - £ 0.0402 | Request the lead time here |
M5
|
0.354 in
9.0 mm
|
Black
|
0.165 in
4.2 mm
|
0.098 in
2.5 mm
|
0.15 in
3.8 mm
|
1
|
||
| £ 0.0402 - £ 0.0402 | 25000 In stock |
M5
|
0.354 in
9.0 mm
|
White
|
0.165 in
4.2 mm
|
0.098 in
2.5 mm
|
0.15 in
3.8 mm
|
1
|
||
| £ 0.0781 - £ 0.0796 | 180 In stock |
M10
|
0.63 in
16.0 mm
|
Grey
|
0.323 in
8.2 mm
|
0.197 in
5.0 mm
|
0.26 in
6.6 mm
|
1
|
||
| £ 0.1356 - £ 0.1383 | 2331 In stock |
M20
|
1.181 in
30.0 mm
|
Grey
|
0.685 in
17.4 mm
|
0.354 in
9.0 mm
|
0.453 in
11.5 mm
|
1
|
||
| 10340400 | £ 0.1545 - £ 0.1545 | 51875 In stock |
|
|
Black
|
0.382 in
9.7 mm
|
0.276 in
7.0 mm
|
0.335 in
8.5 mm
|
|
|
| £ 0.088 - £ 0.0898 | Request the lead time here |
M12
|
0.709 in
18.0 mm
|
White
|
0.406 in
10.3 mm
|
0.252 in
6.4 mm
|
0.323 in
8.2 mm
|
1
|
||
| £ 0.0774 - £ 0.0791 | 19100 In stock |
M10
|
0.63 in
16.0 mm
|
White
|
0.323 in
8.2 mm
|
0.197 in
5.0 mm
|
0.26 in
6.6 mm
|
1
|
||
| £ 0.1234 - £ 0.1258 | 381 In stock |
M20
|
1.181 in
30.0 mm
|
Black
|
0.685 in
17.4 mm
|
0.354 in
9.0 mm
|
0.453 in
11.5 mm
|
1
|
||
| £ 0.088 - £ 0.0898 | 10000 In stock |
M12
|
0.709 in
18.0 mm
|
Grey
|
0.406 in
10.3 mm
|
0.252 in
6.4 mm
|
0.323 in
8.2 mm
|
1
|
||
| £ 0.0959 - £ 0.0979 | Request the lead time here |
M16
|
0.945 in
24.0 mm
|
Black
|
0.567 in
14.4 mm
|
0.276 in
7.0 mm
|
0.362 in
9.2 mm
|
1
|
||
| £ 0.048 - £ 0.048 | 27887 In stock |
M8
|
0.512 in
13.0 mm
|
White
|
0.244 in
6.2 mm
|
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
1
|
||
| £ 0.0781 - £ 0.0796 | Request the lead time here |
M10
|
0.63 in
16.0 mm
|
Black
|
0.323 in
8.2 mm
|
0.197 in
5.0 mm
|
0.26 in
6.6 mm
|
1
|
||
| £ 0.0448 - £ 0.0448 | 67000 In stock |
M6
|
0.394 in
10.0 mm
|
Black
|
0.205 in
5.2 mm
|
0.122 in
3.1 mm
|
0.177 in
4.5 mm
|
1
|
||
| £ 0.0402 - £ 0.0402 | 42000 In stock |
M5
|
0.354 in
9.0 mm
|
Grey
|
0.165 in
4.2 mm
|
0.098 in
2.5 mm
|
0.15 in
3.8 mm
|
1