Quantity | Unit price |
---|---|
1000 + | £ 0.048 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
H | 0.217 in |
---|---|
H | 5.5 mm |
D | 0.512 in |
D | 13.0 mm |
d | 6.2 mm |
d | 0.244 in |
h | 4.0 mm |
h | 0.157 in |
To Fit Socket Head Cap Screw | M8 |
Colour | Grey |
Full Material | Low Density Polyethylene |
Standards | DIN 912 |
Type | 1 |
Commodity Code | 3923509000 |
Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue