10058183
039000600203
| Quantity | Unit price |
|---|---|
| 1000 + | £ 0.0448 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| H | 4.5 mm |
|---|---|
| H | 0.177 in |
| D | 10.0 mm |
| D | 0.394 in |
| d | 0.205 in |
| d | 5.2 mm |
| h | 0.122 in |
| h | 3.1 mm |
| To Fit Socket Head Cap Screw | M6 |
| Colour | Grey |
| Full Material | Low Density Polyethylene |
| Standards | DIN 912 |
| Type | 1 |
| Commodity Code | 39235 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue