Menu Search

Socket Mount Levelling Feet - Metal Swivel Base

In stock

These Steel Levelling Feet are adjustable to up to 15 degrees of articulation to adjust for uneven surfaces. The range can be found in Stainless Steel, Gold Chromate or Nickel-plated Steel and can be purchased either with or without a rubber pad on the base. Furthermore, the range offers variants which can support either stud or socket mounting.

Series Code :SR5788

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
81 results
Product SKUs information
Item Code Price range Availability Thread Size Load Capacity Base Diameter View
£ 7.1427 - £ 19.9012 68 In stock
M10 x 1.5
1700.0 kg
32.0 mm
HVLM-10N £ 4.5924 - £ 12.6224 Request the lead time here
M8 x 1.25
490.0 kg
25.4 mm
£ 19.4827 - £ 46.9263 Request the lead time here
M20 x 2;5
3260.0 kg
76.0 mm
£ 5.5585 - £ 15.2147 Request the lead time here
M8 x 1.25
490.0 kg
25.4 mm
£ 7.2539 - £ 17.4833 Request the lead time here
M10 x 1.5
1700.0 kg
32.0 mm
£ 25.3469 - £ 26.9728 8 In stock
M12 x 1.75
2260.0 kg
48.0 mm
£ 21.5449 - £ 51.9045 Request the lead time here
M20 x 2;5
3260.0 kg
76.0 mm
£ 11.049 - £ 11.7543 Request the lead time here
M6 x 1.0
310.0 kg
19.1 mm
£ 4.5924 - £ 5.0456 Request the lead time here
M8 x 1.25
490.0 kg
25.4 mm
£ 7.021 - £ 9.689 Request the lead time here
M6 x 1.0
310.0 kg
19.1 mm
£ 15.008 - £ 36.1652 Request the lead time here
M16 x 2.0
2720.0 kg
64.0 mm
£ 13.0687 - £ 31.4935 Request the lead time here
M8 x 1.25
490.0 kg
25.4 mm
£ 38.8125 - £ 91.6872 Request the lead time here
M16 x 2.0
2720.0 kg
64.0 mm
£ 7.0029 - £ 9.664 Request the lead time here
M6 x 1.0
310.0 kg
19.1 mm
£ 8.1865 - £ 8.712 Request the lead time here
M10 x 1.5
1700.0 kg
32.0 mm
£ 8.9909 - £ 22.0878 Request the lead time here
M12 x 1.75
2260.0 kg
48.0 mm
£ 42.0504 - £ 105.9558 Request the lead time here
M16 x 2.0
2720.0 kg
64.0 mm
£ 36.3591 - £ 97.7559 Request the lead time here
M24 x 3.0
9970.0 kg
102.0 mm
£ 9.9286 - £ 12.2575 Request the lead time here
M6 x 1.0
310.0 kg
19.1 mm
£ 19.4827 - £ 46.9263 Request the lead time here
M20 x 2;5
3260.0 kg
76.0 mm
  • of 5
Feet 32.0 mm M10 x 1.5 1700.0 kg Steel

HVLM-15

Price Range
£ 19.9012 - £ 7.1427

Stock Levels
68 In stock
Attributes
  • Base Diameter
    32.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M10 x 1.5
  • Load Capacity
    1700.0 kg
Feet 25.4 mm M8 x 1.25 490.0 kg Steel

HVLM-10N

Price Range
£ 12.6224 - £ 4.5924

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    25.4 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M8 x 1.25
  • Load Capacity
    490.0 kg
Feet 76.0 mm M20 x 2.5 3260.0 kg Steel

HVLM-30N

Price Range
£ 46.9263 - £ 19.4827

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    76.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M20 x 2;5
  • Load Capacity
    3260.0 kg
Feet 25.4 mm M8 x 1.25 490.0 kg Steel

HVLME-10

Price Range
£ 15.2147 - £ 5.5585

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    25.4 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M8 x 1.25
  • Load Capacity
    490.0 kg
Feet 32.0 mm M10 x 1.5 1700.0 kg Steel

HVLME-15N

Price Range
£ 17.4833 - £ 7.2539

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    32.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M10 x 1.5
  • Load Capacity
    1700.0 kg
Feet 48.0 mm M12 x 1.75 2260.0 kg Stainless Steel

HVLME-20SS

Price Range
£ 26.9728 - £ 25.3469

Stock Levels
8 In stock
Attributes
  • Base Diameter
    48.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M12 x 1.75
  • Load Capacity
    2260.0 kg
Feet 76.0 mm M20 x 2.5 3260.0 kg Steel

HVLME-30

Price Range
£ 51.9045 - £ 21.5449

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    76.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M20 x 2;5
  • Load Capacity
    3260.0 kg
Feet 19.1 mm M6 x 1.0 310.0 kg Stainless Steel

HVLME-5SS

Price Range
£ 11.7543 - £ 11.049

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    19.1 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M6 x 1.0
  • Load Capacity
    310.0 kg
Feet 25.4 mm M8 x 1.25 490.0 kg Steel

HVLM-10

Price Range
£ 5.0456 - £ 4.5924

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    25.4 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M8 x 1.25
  • Load Capacity
    490.0 kg
Feet 19.1 mm M6 x 1.0 310.0 kg Steel

HVLM-5N

Price Range
£ 9.689 - £ 7.021

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    19.1 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M6 x 1.0
  • Load Capacity
    310.0 kg
Feet 64.0 mm M16 x 2.0 2720.0 kg Steel

HVLM-25N

Price Range
£ 36.1652 - £ 15.008

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    64.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M16 x 2.0
  • Load Capacity
    2720.0 kg
Feet 25.4 mm M8 x 1.25 490.0 kg Stainless Steel

HVLM-10SS

Price Range
£ 31.4935 - £ 13.0687

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    25.4 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M8 x 1.25
  • Load Capacity
    490.0 kg
Feet 64.0 mm M16 x 2.0 2720.0 kg Stainless Steel

HVLM-25SS

Price Range
£ 91.6872 - £ 38.8125

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    64.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M16 x 2.0
  • Load Capacity
    2720.0 kg
Feet 19.1 mm M6 x 1.0 310.0 kg Steel

HVLM-5

Price Range
£ 9.664 - £ 7.0029

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    19.1 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M6 x 1.0
  • Load Capacity
    310.0 kg
Feet 32.0 mm M10 x 1.5 1700.0 kg Steel

HVLME-15

Price Range
£ 8.712 - £ 8.1865

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    32.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M10 x 1.5
  • Load Capacity
    1700.0 kg
Feet 48.0 mm M12 x 1.75 2260.0 kg Steel

HVLME-20N

Price Range
£ 22.0878 - £ 8.9909

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    48.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M12 x 1.75
  • Load Capacity
    2260.0 kg
Feet 64.0 mm M16 x 2.0 2720.0 kg Stainless Steel

HVLME-25SS

Price Range
£ 105.9558 - £ 42.0504

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    64.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M16 x 2.0
  • Load Capacity
    2720.0 kg
Feet 102.0 mm M24 x 3.0 9970.0 kg Steel

HVLME-35

Price Range
£ 97.7559 - £ 36.3591

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    102.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M24 x 3.0
  • Load Capacity
    9970.0 kg
Feet 19.1 mm M6 x 1.0 310.0 kg Steel

HVLME-5N

Price Range
£ 12.2575 - £ 9.9286

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    19.1 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M6 x 1.0
  • Load Capacity
    310.0 kg
Feet 76.0 mm M20 x 2.5 3260.0 kg Steel

HVLM-30

Price Range
£ 46.9263 - £ 19.4827

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    76.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M20 x 2;5
  • Load Capacity
    3260.0 kg