Quantity | Unit price |
---|---|
1 - 3 | £ 96.3113 |
4 - 19 | £ 45.8519 |
20 - 39 | £ 40.221 |
40 + | £ 35.8218 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 102.0 mm |
---|---|
Base Diameter | 4.016 in |
Swivel Articulation | 15 ° |
Mount Type | Socket |
Thread Size | M24 x 3.0 |
Load Capacity | 9970.0 kg |
Load Capacity | 9970.0 kg |
Commodity Code | 7326909890 |
Base Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue