Menu Search

Socket Head Cap Screws - Plastic Torx Head

In stock

Socket Head Cap Screws, also known as Socket Head Cap Bolts or Torx Head Screws, are made from Polyether Ether Ketone (PEEK). Peek Bolts have a unique combination of properties, making them ideal for many extreme applications. PEEK is classed as semi-crystalline thermoplastic and a high purity polymer, meaning our PEEK Screw range benefits from superior mechanical strength and offer chemical resistance.

A Socket Head Cap Screw are a type of machine screw that has a cylinder-shaped head. The head, which features a torx drive type, has a smaller diameter than other machine screw heads. Our Torx Socket Head Cap Screw offer is available in various thread sizes, including; M3, M4, M5 and M6 Socket Head Cap Screws.

  • Head Type: Low and Standard
  • Colour: Brown

Available in numerous sizes and are often purchased with Our Plastic Standard Hex Nuts.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
55 results
Product SKUs information
Essentra Part Number Price range Availability Pitch Diameter Thread Size Thread Length View
£ 2.6505 - £ 2.764 Request the lead time here
0.5 mm
M3
16.0 mm
£ 1.6158 - £ 1.6867 Request the lead time here
0.5 mm
M3
8.0 mm
£ 1.7434 - £ 1.8143 Request the lead time here
0.5 mm
M3
10.0 mm
£ 1.6158 - £ 1.6867 200 In stock
0.5 mm
M3
6.0 mm
£ 5.4145 - £ 5.6413 Request the lead time here
0.7 mm
M4
25.0 mm
£ 5.4145 - £ 5.6413 Request the lead time here
0.8 mm
M5
12.0 mm
£ 2.849 - £ 2.9766 5550 In stock
0.7 mm
M4
10.0 mm
£ 3.9688 - £ 4.1389 Request the lead time here
0.7 mm
M4
20.0 mm
£ 1.8143 - £ 1.8993 Request the lead time here
0.5 mm
M3
6.0 mm
£ 2.6505 - £ 2.764 120 In stock
0.7 mm
M4
8.0 mm
£ 8.4053 - £ 8.7597 Request the lead time here
1.0 mm
M6
20.0 mm
£ 12.9694 - £ 13.508 Request the lead time here
1.0 mm
M6
40.0 mm
£ 1.9844 - £ 2.0694 Request the lead time here
0.5 mm
M3
12.0 mm
£ 2.9766 - £ 3.09 Request the lead time here
0.5 mm
M3
16.0 mm
£ 4.4223 - £ 4.6066 Request the lead time here
0.8 mm
M5
10.0 mm
£ 7.8242 - £ 8.1502 Request the lead time here
0.8 mm
M5
25.0 mm
£ 9.2558 - £ 9.6527 Request the lead time here
1.0 mm
M3
16.0 mm
£ 14.2451 - £ 14.8404 Request the lead time here
1.0 mm
M3
40.0 mm
£ 10.6874 - £ 11.1268 Request the lead time here
1.0 mm
M3
20.0 mm
£ 10.6874 - £ 11.1268 Request the lead time here
0.8 mm
M5
30.0 mm
  • of 3
Screw Socket Head Torx Drive M3 16.0 mm PEEK

10358870

Price Range
£ 2.764 - £ 2.6505

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Length
    16.0 mm
  • Pitch Diameter
    0.5 mm
Screw Socket Head Torx Drive M3 8.0 mm PEEK

10358856

Price Range
£ 1.6867 - £ 1.6158

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Length
    8.0 mm
  • Pitch Diameter
    0.5 mm
Screw Socket Head Torx Drive M3 10.0 mm PEEK

10358863

Price Range
£ 1.8143 - £ 1.7434

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Length
    10.0 mm
  • Pitch Diameter
    0.5 mm
Screw Socket Head Torx Drive M3 6.0 mm PEEK

10358849

Price Range
£ 1.6867 - £ 1.6158

Stock Levels
200 In stock
Attributes
  • Thread Size
    M3
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Length
    6.0 mm
  • Pitch Diameter
    0.5 mm
Screw Low Head Torx Drive M4 25.0 mm PEEK

10359235

Price Range
£ 5.6413 - £ 5.4145

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    25.0 mm
  • Pitch Diameter
    0.7 mm
Screw Low Head Torx Drive M5 12.0 mm PEEK

10359273

Price Range
£ 5.6413 - £ 5.4145

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    9.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    12.0 mm
  • Pitch Diameter
    0.8 mm
Screw Low Head Torx Drive M4 10.0 mm PEEK

10359198

Price Range
£ 2.9766 - £ 2.849

Stock Levels
5550 In stock
Attributes
  • Thread Size
    M4
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    10.0 mm
  • Pitch Diameter
    0.7 mm
Screw Low Head Torx Drive M4 20.0 mm PEEK

10359228

Price Range
£ 4.1389 - £ 3.9688

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    20.0 mm
  • Pitch Diameter
    0.7 mm
Screw Low Head Torx Drive M3 6.0 mm PEEK

10359112

Price Range
£ 1.8993 - £ 1.8143

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    6.0 mm
  • Head Height
    1.3 mm
  • Thread Length
    6.0 mm
  • Pitch Diameter
    0.5 mm
Screw Low Head Torx Drive M4 8.0 mm PEEK

10359181

Price Range
£ 2.764 - £ 2.6505

Stock Levels
120 In stock
Attributes
  • Thread Size
    M4
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    8.0 mm
  • Pitch Diameter
    0.7 mm
Screw Socket Head Torx Drive M6 20.0 mm PEEK

10359075

Price Range
£ 8.7597 - £ 8.4053

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Length
    20.0 mm
  • Pitch Diameter
    1.0 mm
Screw Socket Head Torx Drive M6 40.0 mm PEEK

10359105

Price Range
£ 13.508 - £ 12.9694

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Length
    40.0 mm
  • Pitch Diameter
    1.0 mm
Screw Low Head Torx Drive M3 12.0 mm PEEK

10359143

Price Range
£ 2.0694 - £ 1.9844

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    6.0 mm
  • Head Height
    1.3 mm
  • Thread Length
    12.0 mm
  • Pitch Diameter
    0.5 mm
Screw Low Head Torx Drive M3 16.0 mm PEEK

10359150

Price Range
£ 3.09 - £ 2.9766

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    6.0 mm
  • Head Height
    1.3 mm
  • Thread Length
    16.0 mm
  • Pitch Diameter
    0.5 mm
Screw Low Head Torx Drive M5 10.0 mm PEEK

10359266

Price Range
£ 4.6066 - £ 4.4223

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    9.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    10.0 mm
  • Pitch Diameter
    0.8 mm
Screw Low Head Torx Drive M5 25.0 mm PEEK

10359303

Price Range
£ 8.1502 - £ 7.8242

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    9.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    25.0 mm
  • Pitch Diameter
    0.8 mm
Screw Low Head Torx Drive M3 16.0 mm PEEK

10359341

Price Range
£ 9.6527 - £ 9.2558

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    10.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    16.0 mm
  • Pitch Diameter
    1.0 mm
Screw Low Head Torx Drive M3 40.0 mm PEEK

10359389

Price Range
£ 14.8404 - £ 14.2451

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    10.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    40.0 mm
  • Pitch Diameter
    1.0 mm
Screw Low Head Torx Drive M3 20.0 mm PEEK

10359358

Price Range
£ 11.1268 - £ 10.6874

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    10.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    20.0 mm
  • Pitch Diameter
    1.0 mm
Screw Low Head Torx Drive M5 30.0 mm PEEK

10359310

Price Range
£ 11.1268 - £ 10.6874

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    9.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    30.0 mm
  • Pitch Diameter
    0.8 mm