These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.
It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.
It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 1.4457 - £ 1.5024 | Request the lead time here |
M6
|
Transparent
|
PC
|
0.197 in
5.0 mm
|
1.378 in
35.0 mm
|
Hexagonal Drive
|
||
| £ 1.9985 - £ 2.0836 | Request the lead time here |
M8
|
Transparent
|
PC
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
| £ 1.7009 - £ 1.7717 | Request the lead time here |
M3
|
Brown
|
PEEK
|
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
| £ 2.282 - £ 2.3671 | Request the lead time here |
M4
|
Brown
|
PEEK
|
0.118 in
3.0 mm
|
0.236 in
6.0 mm
|
Hexagonal Drive
|
||
| £ 1.5166 - £ 1.5733 | Request the lead time here |
M8
|
Transparent
|
PC
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
Hexagonal Drive
|
||
| £ 2.197 - £ 2.282 | Request the lead time here |
M8
|
Transparent
|
PC
|
0.236 in
6.0 mm
|
1.378 in
35.0 mm
|
Hexagonal Drive
|
||
| £ 1.7434 - £ 1.8143 | Request the lead time here |
M3
|
Brown
|
PEEK
|
0.098 in
2.5 mm
|
0.472 in
12.0 mm
|
Hexagonal Drive
|
||
| £ 2.3529 - £ 2.4521 | Request the lead time here |
M4
|
Brown
|
PEEK
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
Hexagonal Drive
|
||
| £ 2.1545 - £ 2.2395 | Request the lead time here |
M5
|
Transparent
|
PC
|
0.157 in
4.0 mm
|
1.378 in
35.0 mm
|
Hexagonal Drive
|
||
| £ 1.209 - £ 1.2586 | Request the lead time here |
M6
|
Transparent
|
PC
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
||
| £ 1.7009 - £ 1.7717 | Request the lead time here |
M8
|
Transparent
|
PC
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| £ 1.5875 - £ 1.6584 | Request the lead time here |
M3
|
Brown
|
PEEK
|
0.098 in
2.5 mm
|
0.236 in
6.0 mm
|
Hexagonal Drive
|
||
| £ 17.6611 - £ 18.384 | Request the lead time here |
M8
|
Light Brown
|
PEEK
|
|
0.787 in
20.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.3245 - £ 0.3387 | Request the lead time here |
M3
|
Transparent
|
PC
|
0.098 in
2.5 mm
|
0.236 in
6.0 mm
|
Hexagonal Drive
|
||
| £ 0.6179 - £ 0.6435 | Request the lead time here |
M3
|
Transparent
|
PC
|
0.098 in
2.5 mm
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
||
| £ 3.4868 - £ 3.6428 | Request the lead time here |
M3
|
Brown
|
PEEK
|
0.098 in
2.5 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| £ 2.764 - £ 2.8915 | Request the lead time here |
M4
|
Brown
|
PEEK
|
0.118 in
3.0 mm
|
0.472 in
12.0 mm
|
Hexagonal Drive
|
||
| £ 3.8979 - £ 4.0538 | Request the lead time here |
M5
|
Brown
|
PEEK
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
Hexagonal Drive
|
||
| £ 5.1452 - £ 5.3578 | Request the lead time here |
M5
|
Brown
|
PEEK
|
0.157 in
4.0 mm
|
0.63 in
16.0 mm
|
Hexagonal Drive
|
||
| £ 7.5832 - £ 7.9092 | Request the lead time here |
M6
|
Brown
|
PEEK
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue