These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.
It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.
It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 1.0758 - £ 1.1211 | Request the lead time here |
M8
|
Natural
|
PA
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
Hexagonal Drive
|
||
| £ 2.7356 - £ 2.7923 | Request the lead time here |
M12
|
Natural
|
PA
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
| £ 0.2036 - £ 0.2513 | Request the lead time here |
M10 x 1.5
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
1.378 in
35.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.1893 - £ 0.2337 | 500 In stock |
M10 x 1.5
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.2437 - £ 0.3008 | Request the lead time here |
M10 x 1.5
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.1747 - £ 0.2157 | Request the lead time here |
M10 x 1.5
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.1703 - £ 0.2102 | 1000 In stock |
M10 x 1.5
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.512 in
13.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.1792 - £ 0.2213 | Request the lead time here |
M10 x 1.5
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.748 in
19.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.2299 - £ 0.2838 | Request the lead time here |
M10 x 1.5
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.1882 - £ 0.2323 | Request the lead time here |
M10 x 1.5
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.1808 - £ 0.2232 | Request the lead time here |
M10 x 1.5
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.9879 - £ 1.029 | Request the lead time here |
M8
|
Natural
|
PA
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
||
| £ 1.3479 - £ 1.4046 | Request the lead time here |
M8
|
Natural
|
PA
|
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Hexagonal Drive
|
||
| £ 27.4414 - £ 29.0573 | 50 In stock |
M6
|
Light Brown
|
PEEK
|
|
0.984 in
25.0 mm
|
Torx Drive
|
||
| £ 1.2657 - £ 1.3196 | Request the lead time here |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
2.362 in
60.0 mm
|
Hexagonal Drive
|
||
| £ 1.3026 - £ 1.3564 | Request the lead time here |
M8
|
Natural
|
PA
|
0.236 in
6.0 mm
|
1.575 in
40.0 mm
|
Hexagonal Drive
|
||
| £ 2.0269 - £ 2.1119 | Request the lead time here |
M10
|
Natural
|
PA
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| £ 0.7526 - £ 0.7838 | Request the lead time here |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| £ 0.764 - £ 0.7966 | Request the lead time here |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
Hexagonal Drive
|
||
| £ 1.0148 - £ 1.0574 | Request the lead time here |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
Hexagonal Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue