Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Snub Bushings open to accept cables, wires and tubing. Once installed into a panel hole, the bushing firmly closes.
The durable material provides insulation and slight strain relief, while helping to protect the housed wires and cables from raw edges.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | Overall Diameter | Maximum Panel Thickness | View | |
|---|---|---|---|---|---|---|---|
| 10170168 | £ 0.3812 - £ 0.3968 | 4930 In stock |
|
|
0.449 in
11.4 mm
|
0.126 in
3.2 mm
|
|
| 10170182 | £ 0.4011 - £ 0.4181 | 1497 In stock |
|
|
0.63 in
16.0 mm
|
0.126 in
3.2 mm
|
|
| £ 0.0995 - £ 0.1036 | 3000 In stock |
0.189 in
4.8 mm
|
0.437 in
11.1 mm
|
0.453 in
11.5 mm
|
0.126 in
3.2 mm
|
||
| £ 0.1444 - £ 0.1472 | 2412 In stock |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
0.559 in
14.2 mm
|
0.252 in
6.4 mm
|
||
| £ 0.0995 - £ 0.1036 | 3064 In stock |
0.126 in
3.2 mm
|
0.374 in
9.5 mm
|
0.461 in
11.7 mm
|
0.126 in
3.2 mm
|
||
| £ 0.3897 - £ 0.4053 | Request the lead time here |
|
|
0.551 in
14.0 mm
|
0.126 in
3.2 mm