| Quantity | Unit price |
|---|---|
| 1000 - 9999 | £ 0.1036 |
| 10000 - 19999 | £ 0.1015 |
| 20000 + | £ 0.0995 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Approximate Cable Holding Diameter | 0.126 in |
| Approximate Cable Holding Diameter | 3.2 mm |
| Compatible Hole Diameter | 9.5 mm |
| Compatible Hole Diameter | 0.374 in |
| Overall Diameter | 0.461 in |
| Overall Diameter | 11.7 mm |
| Maximum Panel Thickness | 0.126 in |
| Maximum Panel Thickness | 3.2 mm |
| Overall Height | 0.421 in |
| Overall Height | 10.7 mm |
| Full Material | Polyamide |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue