Quantity | Unit price |
---|---|
500 - 9999 | £ 0.1422 |
10000 + | £ 0.1395 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Approximate Cable Holding Diameter | 3.2 mm |
Approximate Cable Holding Diameter | 0.126 in |
Compatible Hole Diameter | 12.7 mm |
Compatible Hole Diameter | 0.5 in |
Overall Diameter | 14.2 mm |
Overall Diameter | 0.559 in |
Maximum Panel Thickness | 6.4 mm |
Maximum Panel Thickness | 0.252 in |
Overall Height | 11.2 mm |
Overall Height | 0.441 in |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue