Our Snap fasteners features a Nylon 6/6 option, an option made from Low Density Polyethylene (LDPE), and an LDPE option that has a Polypropylene (PP) clip.
The rivet assembly includes a male clip and a female washer. The male clip is ratcheted into the female washer; the single assembly is used to mate two surfaces together. This rivet assembly is an ideal choice for corrugated panels.
Series Code :SR1990
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Male Clip Shank Length | Maximum Compatible Panel Thickness | Compatible Hole Diameter Range | Female Washer Stem Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1407 - £ 0.146 | Request the lead time here |
Transparent
|
LDPE;PP
|
1.102 in
28.0 mm
|
1.181 in
30.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.146 - £ 0.1516 | Request the lead time here |
Transparent
|
LDPE;PP
|
1.732 in
44.0 mm
|
1.575 in
40.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.1545 - £ 0.1601 | Request the lead time here |
Transparent
|
LDPE;PP
|
1.732 in
44.0 mm
|
1.811 in
46.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.1885 - £ 0.1885 | Request the lead time here |
White
|
LDPE
|
1.102 in
28 mm
|
0.866 in
22.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.236 in
6 mm
|
||
| £ 0.1257 - £ 0.1257 | Request the lead time here |
Transparent
|
LDPE;PP
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
0.039 - 0.197 in
1.0 - 5.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.1158 - £ 0.1158 | Request the lead time here |
Transparent
|
LDPE;PP
|
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
0.197 - 0.394 in
5.0 - 10.0 mm
|
|
||
| £ 0.1328 - £ 0.1383 | Request the lead time here |
Transparent
|
LDPE;PP
|
0.551 in
14.0 mm
|
0.709 in
18.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.1315 - £ 0.137 | Request the lead time here |
Transparent
|
LDPE;PP
|
1.102 in
28.0 mm
|
0.866 in
22.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.1233 - £ 0.1284 | Request the lead time here |
Transparent
|
LDPE;PP
|
0.551 in
14.0 mm
|
0.394 in
10.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.236 in
6.0 mm
|
||
| 8502440908VR | £ 0.1984 - £ 0.2069 | Request the lead time here |
White
|
LDPE
|
1.732 in
44 mm
|
1.575 in
40.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.236 in
6 mm
|
|
| £ 0.2112 - £ 0.2197 | Request the lead time here |
Black
|
LDPE
|
1.732 in
44 mm
|
1.811 in
46.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.472 in
12 mm
|
||
| £ 0.1238 - £ 0.1291 | Request the lead time here |
Black
|
LDPE
|
0.866 in
22 mm
|
0.63 in
16.0 mm
|
0.197 - 0.394 in
5.0 - 10.0 mm
|
|
||
| £ 0.2112 - £ 0.2197 | 1000 In stock |
White
|
LDPE
|
1.732 in
44 mm
|
1.811 in
46.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.472 in
12 mm
|
||
| £ 0.2026 - £ 0.2026 | Request the lead time here |
White
|
LDPE
|
1.102 in
28 mm
|
1.181 in
30.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.472 in
12 mm
|
||
| £ 0.1814 - £ 0.1899 | Request the lead time here |
Black
|
LDPE
|
0.551 in
14 mm
|
0.709 in
18.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.472 in
12 mm
|
||
| £ 0.1913 - £ 0.1913 | Request the lead time here |
White
|
LDPE
|
0.118 in
3.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1686 - £ 0.1757 | 4000 In stock |
White
|
LDPE
|
0.551 in
14 mm
|
0.394 in
10.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.236 in
6 mm
|
||
| 8501150908VR | £ 0.1186 - £ 0.1186 | Request the lead time here |
White
|
LDPE;PP
|
0.591 in
15 mm
|
0.315 in
8.0 mm
|
0.197 - 0.394 in
5.0 - 10.0 mm
|
|
|
| £ 0.1186 - £ 0.1186 | Request the lead time here |
Black
|
LDPE
|
0.591 in
15 mm
|
0.315 in
8.0 mm
|
0.197 - 0.394 in
5.0 - 10.0 mm
|
|
||
| £ 0.1984 - £ 0.2069 | Request the lead time here |
Black
|
LDPE
|
1.732 in
44 mm
|
1.575 in
40.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.236 in
6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue