Mini Snap Rivets that have a male and female part. Made from Nylon 6/6 that is rated UL94 V2, RMS-01. They offer the perfect solution for fixing two panels together, all with a simple snap.
Quickly install by pressing the male and female pieces together. These mini nylon snap rivets are an ideal choice for outdoor environments. They are resistant to corrosion, oil, abrasion and most chemicals.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Rivet Type | Compatible Hole Diameter | Head Height | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1162 - £ 0.121 | Request the lead time here |
Male Barbed Rivet
|
0.126 in
3.2 mm
|
0.091 in
2.3 mm
|
0.031 in
0.8 mm
|
0.402 in
10.2 mm
|
||
| £ 0.1162 - £ 0.121 | Request the lead time here |
Male Barbed Rivet
|
|
0.100 in
2.5 mm
|
0.250 in
6.4 mm
|
0.400 in
10.2 mm
|
||
| £ 0.1162 - £ 0.121 | Request the lead time here |
Male Barbed Rivet
|
|
0.100 in
2.5 mm
|
0.100 in
2.5 mm
|
0.400 in
10.2 mm
|
||
| £ 0.1102 - £ 0.1149 | Request the lead time here |
Female Barbed Rivet
|
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
0.402 in
10.2 mm
|
||
| £ 0.1162 - £ 0.121 | Request the lead time here |
Male Barbed Rivet
|
0.126 in
3.2 mm
|
0.091 in
2.3 mm
|
0.126 in
3.2 mm
|
0.402 in
10.2 mm
|
||
| £ 0.1162 - £ 0.121 | Request the lead time here |
Male Barbed Rivet
|
0.126 in
3.2 mm
|
0.091 in
2.3 mm
|
0.059 in
1.5 mm
|
0.402 in
10.2 mm
|
||
| £ 0.1162 - £ 0.121 | Request the lead time here |
Male Barbed Rivet
|
0.126 in
3.2 mm
|
0.091 in
2.3 mm
|
0.185 in
4.7 mm
|
0.402 in
10.2 mm
|
||
| £ 0.146 - £ 0.1488 | Request the lead time here |
Ratchet
|
|
0.098 in
2.5 mm
|
|
0.63 in
16.0 mm
|
||
| £ 0.3974 - £ 0.3974 | Request the lead time here |
Ratchet
|
|
0.098 in
2.5 mm
|
|
0.63 in
16.0 mm
|
||
| £ 0.0306 - £ 0.0306 | Request the lead time here |
Female Barbed Rivet
|
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
||
| £ 0.058 - £ 0.0868 | Request the lead time here |
Male Barbed Rivet
|
0.063 in
1.6 mm
|
0.050 in
1.3 mm
|
0.012 in
0.3 mm
|
0.250 in
6.4 mm
|
||
| £ 0.043 - £ 0.0531 | Request the lead time here |
Female
|
|
0.100 in
2.5 mm
|
|
0.500 in
12.7 mm
|
||
| £ 0.0349 - £ 0.0524 | Request the lead time here |
Female
|
|
0.050 in
1.3 mm
|
|
0.250 in
6.4 mm
|
||
| £ 0.058 - £ 0.0868 | Request the lead time here |
Male Barbed Rivet
|
0.063 in
1.6 mm
|
0.050 in
1.3 mm
|
0.075 in
1.9 mm
|
0.250 in
6.4 mm
|
||
| £ 0.0244 - £ 0.0254 | Request the lead time here |
Female Barbed Rivet
|
0.213 in
5.4 mm
|
0.161 in
4.1 mm
|
0.22 in
5.6 mm
|
0.374 in
9.5 mm
|
||
| £ 0.0273 - £ 0.0337 | Request the lead time here |
Male Barbed Rivet
|
0.213 in
5.4 mm
|
0.083 in
2.1 mm
|
0.217 in
5.5 mm
|
0.378 in
9.6 mm
|
||
| £ 0.024 - £ 0.025 | Request the lead time here |
Male Barbed Rivet
|
0.213 in
5.4 mm
|
0.160 in
4.1 mm
|
0.217 in
5.5 mm
|
0.380 in
9.7 mm
|
||
| £ 0.0817 - £ 0.1009 | Request the lead time here |
Male Barbed Rivet
|
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.091 in
2.3 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1193 - £ 0.1473 | Request the lead time here |
Male Barbed Rivet
|
0.126 in
3.2 mm
|
0.100 in
2.5 mm
|
0.189 in
4.8 mm
|
0.500 in
12.7 mm
|
||
| £ 0.0366 - £ 0.0453 | Request the lead time here |
Female
|
|
0.075 in
1.9 mm
|
|
0.375 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue