| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.121 |
| 5000 - 9999 | £ 0.1186 |
| 10000 + | £ 0.1162 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter | 0.126 in |
|---|---|
| Compatible Hole Diameter | 3.2 mm |
| Panel Thickness | 3.2 mm |
| Panel Thickness | 0.126 in |
| Head Height | 0.091 in |
| Head Height | 2.3 mm |
| Head Diameter | 0.402 in |
| Head Diameter | 10.2 mm |
| Rivet Fitting Style | Snap-Together |
| Rivet Type | Male Barbed Rivet |
| Rivet Head Shape | Truss |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Operating Temperature Range | -40 - 85 °C |
| Operating Temperature Range | -40 - 85 °C |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue