| Quantity | Unit price |
|---|---|
| 1000 + | £ 0.0306 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter | 0.126 in |
|---|---|
| Compatible Hole Diameter | 3.2 mm |
| Panel Thickness | 0.098 in |
| Panel Thickness | 2.5 mm |
| Head Height | 2.5 mm |
| Head Height | 0.098 in |
| Head Diameter | 12.7 mm |
| Head Diameter | 0.5 in |
| Rivet Fitting Style | Snap-Together |
| Rivet Type | Female Barbed Rivet |
| Rivet Head Shape | Round |
| Colour | Black |
| Full Material | Nylon 6/6 |
| Operating Temperature Range | -40 - 85 °C |
| Operating Temperature Range | -40 - 185 °F |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue