Menu Search

Snap Rings - Nylon

In stock

Our range of Snap Rings are made from Nylon, and come in two different types; Snap Rings and Snap Ring Washers. Frequently used in combination with Ratchet Rivets (commonly known as Assembly Clips), when the compatible hole is 5.5mm in diameter.

When Snap Rings, also named Ratchet Rings, are used with Ratchet Rivet Clips, the fixing range is increased, and this enables the full rivet fixing length to be used. This combination is ideal for joining very thin applications.

The Snap Ring Washer, also named Ratchet Washers, can be used together with both a Snap Ring and Ratchet Rivet - this results in greater surface support for softer materials and for larger hole sizes. This combination is suitable for rotating applications.

  • Operating Temperature: -40C up to 85C
  • Available in various colours; Natural, Black, Yellow, Blue, Grey and Red.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
11 results
Product SKUs information
Essentra Part Number Price range Availability Rivet Type Compatible Hole Diameter Colour Overall Thickness Outside Diameter View
£ 0.1016 - £ 0.1036 95 In stock
Snap Ring Washer
5.5 mm
Natural
2.1 mm
18.2 mm
£ 0.1071 - £ 0.1094 52649 In stock
Snap Ring
5.5 mm
Natural
2.0 mm
10.2 mm
£ 0.1045 - £ 0.1067 Request the lead time here
Snap Ring
5.5 mm
Blue
2.0 mm
10.2 mm
£ 0.1071 - £ 0.1094 Request the lead time here
Snap Ring
5.5 mm
Grey
2.0 mm
10.2 mm
£ 0.1016 - £ 0.1036 9481 In stock
Snap Ring Washer
5.5 mm
Grey
2.1 mm
18.2 mm
£ 0.1016 - £ 0.1036 693 In stock
Snap Ring Washer
5.5 mm
Blue
2.1 mm
18.2 mm
£ 0.1071 - £ 0.1094 1996 In stock
Snap Ring
5.5 mm
Red
2.0 mm
10.2 mm
£ 0.1071 - £ 0.1094 1325 In stock
Snap Ring
5.5 mm
Black
2.0 mm
10.2 mm
£ 0.1016 - £ 0.1036 36104 In stock
Snap Ring Washer
5.5 mm
Black
2.1 mm
18.2 mm
£ 0.1016 - £ 0.1036 1526 In stock
Snap Ring Washer
5.5 mm
Red
2.1 mm
18.2 mm
£ 0.1016 - £ 0.1036 620 In stock
Snap Ring Washer
5.5 mm
Yellow
2.1 mm
18.2 mm
Support washer 18.2 mm 2.1 mm Nylon Natural

10066720

Price Range
£ 0.1036 - £ 0.1016

Stock Levels
95 In stock
Attributes
  • Outside Diameter
    18.2 mm
  • Overall Thickness
    2.1 mm
  • Compatible Hole Diameter
    5.5 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
Lock Ring 5.5 mm 10.2 mm Nylon Natural

10066683

Price Range
£ 0.1094 - £ 0.1071

Stock Levels
52649 In stock
Attributes
  • Outside Diameter
    10.2 mm
  • Overall Thickness
    2.0 mm
  • Compatible Hole Diameter
    5.5 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
Lock Ring 5.5 mm 10.2 mm Nylon Blue

10488430

Price Range
£ 0.1067 - £ 0.1045

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    10.2 mm
  • Overall Thickness
    2.0 mm
  • Compatible Hole Diameter
    5.5 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Blue
Lock Ring 5.5 mm 10.2 mm Nylon Grey

10066690

Price Range
£ 0.1094 - £ 0.1071

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    10.2 mm
  • Overall Thickness
    2.0 mm
  • Compatible Hole Diameter
    5.5 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Grey
Support washer 18.2 mm 2.1 mm Nylon Grey

10066737

Price Range
£ 0.1036 - £ 0.1016

Stock Levels
9481 In stock
Attributes
  • Outside Diameter
    18.2 mm
  • Overall Thickness
    2.1 mm
  • Compatible Hole Diameter
    5.5 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Grey
Support washer 18.2 mm 2.1 mm Nylon Blue

10066744

Price Range
£ 0.1036 - £ 0.1016

Stock Levels
693 In stock
Attributes
  • Outside Diameter
    18.2 mm
  • Overall Thickness
    2.1 mm
  • Compatible Hole Diameter
    5.5 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Blue
Lock Ring 5.5 mm 10.2 mm Nylon Red

10066706

Price Range
£ 0.1094 - £ 0.1071

Stock Levels
1996 In stock
Attributes
  • Outside Diameter
    10.2 mm
  • Overall Thickness
    2.0 mm
  • Compatible Hole Diameter
    5.5 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Red
Lock Ring 5.5 mm 10.2 mm Nylon Black

10066713

Price Range
£ 0.1094 - £ 0.1071

Stock Levels
1325 In stock
Attributes
  • Outside Diameter
    10.2 mm
  • Overall Thickness
    2.0 mm
  • Compatible Hole Diameter
    5.5 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Black
Support washer 18.2 mm 2.1 mm Nylon Black

10066775

Price Range
£ 0.1036 - £ 0.1016

Stock Levels
36104 In stock
Attributes
  • Outside Diameter
    18.2 mm
  • Overall Thickness
    2.1 mm
  • Compatible Hole Diameter
    5.5 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Black
Support washer 18.2 mm 2.1 mm Nylon Red

10066751

Price Range
£ 0.1036 - £ 0.1016

Stock Levels
1526 In stock
Attributes
  • Outside Diameter
    18.2 mm
  • Overall Thickness
    2.1 mm
  • Compatible Hole Diameter
    5.5 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Red
Support washer 18.2 mm 2.1 mm Nylon Yellow

10066768

Price Range
£ 0.1036 - £ 0.1016

Stock Levels
620 In stock
Attributes
  • Outside Diameter
    18.2 mm
  • Overall Thickness
    2.1 mm
  • Compatible Hole Diameter
    5.5 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Yellow