Menu Search

Quote Requests

Secure checkout

Ratchet Rivets - Nylon

In stock

Ratchet Rivets, commonly known as Assembly Clips, are a coloured snap together fastener made from Nylon, and requires a two rivet assembly. Simply snap the two rivets together to create a single connect ready for your application.

These easy to use nylon rivets require no tools, such as screws, for installation. Coloured Assembly Clips can be used with Snap Rings and Snap Ring Washers.

When used in combination with a Snap Ring, also known as Ratchet Ring, the rivet is suitable for very thin applications. These nylon ratchet rivets can also be used with a special cushioning washer, known as a Snap Ring Washer or Ratchet Washer; this provides the assembly clip wiith more surface support.

  • Slotted and Unslotted options available
  • Operating Temperatures: -40C up to 85C
  • Colours; Natural (Transparent), Grey, Blue, Black, Red and Yellow.

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Colour Anchor Length Quick View
096091000001
£ 0.1185 - £ 0.274 53000 In stock
Natural
8.5 mm
096065500001
£ 0.107 - £ 0.2459 120099 In stock
5.5 mm
Natural
5.4 mm
096091008701
£ 0.1185 - £ 0.274 14875 In stock
Blue
8.5 mm
096061000001
£ 0.107 - £ 0.2459 43768 In stock
5.5 mm
Natural
5.4 mm
096061013201
£ 0.1028 - £ 0.2459 120873 In stock
5.5 mm
Yellow
5.4 mm
096065512401
£ 0.107 - £ 0.2459 23984 In stock
5.5 mm mm
Red
5.4 mm
096091012401
£ 0.1185 - £ 0.274 32387 In stock
5.5 mm
Red
8.5 mm
096095500201
£ 0.1185 - £ 0.274 337 In stock
7.2 mm
Grey
8.5 mm
096131000001
£ 0.13 - £ 0.2999 18217 In stock
5.5 mm
Natural
12.4 mm
096131013201
£ 0.13 - £ 0.2999 38000 In stock
5.5 mm
Yellow
12.4 mm
096135508701
£ 0.13 - £ 0.2999 15057 In stock
7.2 mm
Blue
12.4 mm
096065500201
£ 0.107 - £ 0.2459 In production
5.5 mm
Grey
5.4 mm
096065559901
£ 0.107 - £ 0.2459 In production
7.2 mm
Black
5.4 mm
096091059901
£ 0.1185 - £ 0.274 140241 In stock
Black
8.5 mm
096095512401
£ 0.1185 - £ 0.274 In production
7.2 mm
Red
8.5 mm
096131008701
£ 0.13 - £ 0.2999 In production
5.5 mm
Blue
12.4 mm
096135500001
£ 0.13 - £ 0.2999 3300 In stock
7.2 mm
Natural
12.4 mm
096135559901
£ 0.13 - £ 0.2999 18476 In stock
7.2 mm
Black
12.4 mm
096201013201
£ 0.1426 - £ 0.3279 4500 In stock
5.5 mm
Yellow
19.8 mm
096205508701
£ 0.1346 - £ 0.3279 13500 In stock
7.2 mm
Blue
19.8 mm
096205500001
£ 0.1426 - £ 0.3279 In production
7.2 mm
Natural
19.8 mm
096205513201
£ 0.1346 - £ 0.3279 64066 In stock
7.2 mm
Yellow
19.8 mm
096201000201
£ 0.1426 - £ 0.3279 22000 In stock
5.5 mm
Grey
19.8 mm
096135512401
£ 0.13 - £ 0.2999 32414 In stock
7.2 mm
Red
12.4 mm
096201012401
£ 0.1426 - £ 0.3279 9000 In stock
5.5 mm
Red
19.8 mm
  • of 2
Ratchet Rivet - Nylon ; Natural ; ; Compatible Panel Thickness Range 8.9 - 12.9 mm | 0.35 - 0.508 in

096091000001

Price Range
£ 0.274 - £ 0.1185

Stock Levels
53000 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Anchor Length
    8.5 mm
  • Compatible Panel Thickness Range
    8.9 - 12.9 mm
  • Material
    Nylon
Ratchet Rivet - Nylon ; Natural ; Compatible Hole Diameter 5.5 mm | 0.217 in; Compatible Panel Thickness Range 5.7 - 7.3 mm | 0.224 - 0.287 in

096065500001

Price Range
£ 0.2459 - £ 0.107

Stock Levels
120099 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Anchor Length
    5.4 mm
  • Compatible Panel Thickness Range
    5.7 - 7.3 mm
  • Compatible Hole Diameter
    5.5 mm
Ratchet Rivet - Nylon ; Blue ; ; Compatible Panel Thickness Range 8.9 - 12.9 mm | 0.35 - 0.508 in

096091008701

Price Range
£ 0.274 - £ 0.1185

Stock Levels
14875 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Anchor Length
    8.5 mm
  • Compatible Panel Thickness Range
    8.9 - 12.9 mm
  • Material
    Nylon
Ratchet Rivet - Nylon ; Natural ; Compatible Hole Diameter 5.5 mm | 0.217 in; Compatible Panel Thickness Range 5.7 - 7.3 mm | 0.224 - 0.287 in

096061000001

Price Range
£ 0.2459 - £ 0.107

Stock Levels
43768 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Anchor Length
    5.4 mm
  • Compatible Hole Diameter
    5.5 mm
  • Material
    Nylon
Ratchet Rivet - Nylon ; Yellow ; Compatible Hole Diameter 5.5 mm | 0.217 in; Compatible Panel Thickness Range 5.7 - 7.3 mm | 0.224 - 0.287 in

096061013201

Price Range
£ 0.2459 - £ 0.1028

Stock Levels
120873 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Anchor Length
    5.4 mm
  • Compatible Hole Diameter
    5.5 mm
  • Material
    Nylon
Ratchet Rivet - Nylon ; Red ; Compatible Hole Diameter 5.5 mm mm ; Compatible Panel Thickness Range 5.7 - 7.3 mm | 0.224 - 0.287 in

096065512401

Price Range
£ 0.2459 - £ 0.107

Stock Levels
23984 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Anchor Length
    5.4 mm
  • Compatible Hole Diameter
    5.5 mm mm
  • Material
    Nylon
Ratchet Rivet - Nylon ; Red ; Compatible Hole Diameter 5.5 mm | 0.217 in; Compatible Panel Thickness Range 8.9 - 12.9 mm | 0.35 - 0.508 in

096091012401

Price Range
£ 0.274 - £ 0.1185

Stock Levels
32387 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Anchor Length
    8.5 mm
  • Compatible Hole Diameter
    5.5 mm
  • Material
    Nylon
Ratchet Rivet - Nylon ; Grey ; Compatible Hole Diameter 7.2 mm | 0.283 in; Compatible Panel Thickness Range 8.9 - 12.9 mm | 0.35 - 0.508 in

096095500201

Price Range
£ 0.274 - £ 0.1185

Stock Levels
337 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Anchor Length
    8.5 mm
  • Compatible Hole Diameter
    7.2 mm
  • Material
    Nylon
Ratchet Rivet - Nylon ; Natural ; Compatible Hole Diameter 5.5 mm | 0.217 in; Compatible Panel Thickness Range 12.8 - 20.5 mm | 0.504 - 0.807 in

096131000001

Price Range
£ 0.2999 - £ 0.13

Stock Levels
18217 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Anchor Length
    12.4 mm
  • Compatible Hole Diameter
    5.5 mm
  • Material
    Nylon
Ratchet Rivet - Nylon ; Yellow ; Compatible Hole Diameter 5.5 mm | 0.217 in; Compatible Panel Thickness Range 12.8 - 20.5 mm | 0.504 - 0.807 in

096131013201

Price Range
£ 0.2999 - £ 0.13

Stock Levels
38000 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Anchor Length
    12.4 mm
  • Compatible Hole Diameter
    5.5 mm
  • Material
    Nylon
Ratchet Rivet - Nylon ; Blue ; Compatible Hole Diameter 7.2 mm | 0.283 in; Compatible Panel Thickness Range 12.8 - 20.5 mm | 0.504 - 0.807 in

096135508701

Price Range
£ 0.2999 - £ 0.13

Stock Levels
15057 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Anchor Length
    12.4 mm
  • Compatible Hole Diameter
    7.2 mm
  • Material
    Nylon
Ratchet Rivet - Nylon ; Grey ; Compatible Hole Diameter 5.5 mm | 0.217 in; Compatible Panel Thickness Range 5.7 - 7.3 mm | 0.224 - 0.287 in

096065500201

Price Range
£ 0.2459 - £ 0.107

Stock Levels
In production
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Anchor Length
    5.4 mm
  • Compatible Hole Diameter
    5.5 mm
  • Material
    Nylon
Ratchet Rivet - Nylon ; Black ; Compatible Hole Diameter 7.2 mm | 0.283 in; Compatible Panel Thickness Range 5.7 - 7.3 mm | 0.224 - 0.287 in

096065559901

Price Range
£ 0.2459 - £ 0.107

Stock Levels
In production
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Anchor Length
    5.4 mm
  • Compatible Hole Diameter
    7.2 mm
  • Material
    Nylon
Ratchet Rivet - Nylon ; Black ; ; Compatible Panel Thickness Range 8.9 - 12.9 mm | 0.35 - 0.508 in

096091059901

Price Range
£ 0.274 - £ 0.1185

Stock Levels
140241 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Anchor Length
    8.5 mm
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Ratchet Rivet - Nylon ; Red ; Compatible Hole Diameter 7.2 mm | 0.283 in; Compatible Panel Thickness Range 8.9 - 12.9 mm | 0.35 - 0.508 in

096095512401

Price Range
£ 0.274 - £ 0.1185

Stock Levels
In production
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Anchor Length
    8.5 mm
  • Compatible Hole Diameter
    7.2 mm
  • Material
    Nylon
Ratchet Rivet - Nylon ; Blue ; Compatible Hole Diameter 5.5 mm | 0.217 in; Compatible Panel Thickness Range 12.8 - 20.5 mm | 0.504 - 0.807 in

096131008701

Price Range
£ 0.2999 - £ 0.13

Stock Levels
In production
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Anchor Length
    12.4 mm
  • Compatible Hole Diameter
    5.5 mm
  • Material
    Nylon
Ratchet Rivet - Nylon ; Natural ; Compatible Hole Diameter 7.2 mm | 0.283 in; Compatible Panel Thickness Range 12.8 - 20.5 mm | 0.504 - 0.807 in

096135500001

Price Range
£ 0.2999 - £ 0.13

Stock Levels
3300 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Anchor Length
    12.4 mm
  • Compatible Hole Diameter
    7.2 mm
  • Material
    Nylon
Ratchet Rivet - Nylon ; Black ; Compatible Hole Diameter 7.2 mm | 0.283 in; Compatible Panel Thickness Range 12.8 - 20.5 mm | 0.504 - 0.807 in

096135559901

Price Range
£ 0.2999 - £ 0.13

Stock Levels
18476 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Anchor Length
    12.4 mm
  • Compatible Hole Diameter
    7.2 mm
  • Material
    Nylon
Ratchet Rivet - Nylon ; Yellow ; Compatible Hole Diameter 5.5 mm | 0.217 in; Compatible Panel Thickness Range 20.2 - 34.4 mm | 0.795 - 1.354 in

096201013201

Price Range
£ 0.3279 - £ 0.1426

Stock Levels
4500 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Anchor Length
    19.8 mm
  • Compatible Hole Diameter
    5.5 mm
  • Material
    Nylon
Ratchet Rivet - Nylon ; Blue ; Compatible Hole Diameter 7.2 mm | 0.283 in; Compatible Panel Thickness Range 20.2 - 34.4 mm | 0.795 - 1.354 in

096205508701

Price Range
£ 0.3279 - £ 0.1346

Stock Levels
13500 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Anchor Length
    19.8 mm
  • Compatible Hole Diameter
    7.2 mm
  • Material
    Nylon
Ratchet Rivet - Nylon ; Natural ; Compatible Hole Diameter 7.2 mm | 0.283 in; Compatible Panel Thickness Range 20.2 - 34.4 mm | 0.795 - 1.354 in

096205500001

Price Range
£ 0.3279 - £ 0.1426

Stock Levels
In production
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Anchor Length
    19.8 mm
  • Compatible Hole Diameter
    7.2 mm
  • Material
    Nylon
Ratchet Rivet - Nylon ; Yellow ; Compatible Hole Diameter 7.2 mm | 0.283 in; Compatible Panel Thickness Range 20.2 - 34.4 mm | 0.795 - 1.354 in

096205513201

Price Range
£ 0.3279 - £ 0.1346

Stock Levels
64066 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Anchor Length
    19.8 mm
  • Compatible Hole Diameter
    7.2 mm
  • Material
    Nylon
Ratchet Rivet - Nylon ; Grey ; Compatible Hole Diameter 5.5 mm | 0.217 in; Compatible Panel Thickness Range 20.2 - 34.4 mm | 0.795 - 1.354 in

096201000201

Price Range
£ 0.3279 - £ 0.1426

Stock Levels
22000 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Anchor Length
    19.8 mm
  • Compatible Hole Diameter
    5.5 mm
  • Material
    Nylon
Ratchet Rivet - Nylon ; Red ; Compatible Hole Diameter 7.2 mm | 0.283 in; Compatible Panel Thickness Range 12.8 - 20.5 mm | 0.504 - 0.807 in

096135512401

Price Range
£ 0.2999 - £ 0.13

Stock Levels
32414 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Anchor Length
    12.4 mm
  • Compatible Hole Diameter
    7.2 mm
  • Material
    Nylon
Ratchet Rivet - Nylon ; Red ; Compatible Hole Diameter 5.5 mm | 0.217 in; Compatible Panel Thickness Range 20.2 - 34.4 mm | 0.795 - 1.354 in

096201012401

Price Range
£ 0.3279 - £ 0.1426

Stock Levels
9000 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Anchor Length
    19.8 mm
  • Compatible Hole Diameter
    5.5 mm
  • Material
    Nylon