Menu Search

Lock Ring 5.5 mm 10.2 mm Nylon Blue

Snap Ring can be used with Ratchet Rivets. This increases the fixing range, enabling the whole Rivet fixing length to be utilised. Snap Rings made from Nylon and different colours are available.
Essentra Part Number:

10488430

Manufacturer Part Number:

096001008701

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.1067
1000 + £ 0.1045
Standard pack: 500

Order in multiple of 500

Total price:

£ 53.35

500 x £ 0.1067

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 10.2 mm
Overall Thickness 2.0 mm
Compatible Hole Diameter 5.5 mm
Operating Temperature Range -40 - 85 °C
Colour Blue
Full Material Nylon 6/6
Rivet Type Snap Ring

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us