Menu Search

Snap-on Nut Caps

In stock

Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.

  • Nut Caps with a simple and convenient snap-on design are a cost effective options that can be used to cover exposed screw, nuts, washers and bolts.
  • Improve the finished appearance.
  • Protection against dirt, damage and long-term exposure to the surrounding environment.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
114 results
Product SKUs information
Essentra Part Number Price range Availability h d Nut Size h1 h2 Type View
£ 0.4365 - £ 0.4549 1519 In stock
13.0 mm
M12
1
£ 0.3288 - £ 0.343 15920 In stock
22.0 mm
M10
2
£ 0.5783 - £ 0.6024 1664 In stock
23.0 mm
M12
1
£ 0.883 - £ 0.9199 8050 In stock
31.0 mm
M16
1
£ 0.6917 - £ 0.7214 3095 In stock
18.0 mm
M14
1
£ 0.6293 - £ 0.6548 Request the lead time here
18.0 mm
M16
1
£ 1.0233 - £ 1.0673 250 In stock
24.0 mm
M20
1
£ 1.1282 - £ 1.175 2550 In stock
44.0 mm
M22
1
£ 1.0531 - £ 1.0971 7650 In stock
40.0 mm
M20
1
£ 0.4606 - £ 1.568 8200 In stock
7.0 mm
13.5 mm
M6
1.6 mm
2
Request the lead time here
16.7 mm
30.5 mm
M16
3.0 mm
2
2000 In stock
31.5 mm
46.5 mm
M24
4.0 mm
2
10254608 Request the lead time here
19.0 mm
M14
1
£ 0.5726 - £ 0.5839 16472 In stock
5.4 mm
M6
1
£ 0.2877 - £ 0.299 115 In stock
19.0 mm
M10
1
£ 0.2012 - £ 0.2097 79 In stock
11.0 mm
M10
1
£ 0.138 - £ 0.1431 983 In stock
9.0 mm
M8
1
£ 0.7186 - £ 0.7483 20500 In stock
27.0 mm
M12
2
£ 0.3288 - £ 0.343 151 In stock
22.0 mm
M10
2
£ 1.0077 - £ 1.0503 100 In stock
45.0 mm
M20
2
  • of 6
Nut Protection Cap M12 19.0 mm 19.0 mm LDPE - PIR White

10056509

Price Range
£ 0.4549 - £ 0.4365

Stock Levels
1519 In stock
Attributes
  • h
    13.0 mm
  • W
    19.0 mm
  • Nut Size
    M12
  • Type
    1
  • Colour
    White
Nut Cap with Washer M10 17.0 mm 17.0 mm LDPE - PIR Black

10056899

Price Range
£ 0.343 - £ 0.3288

Stock Levels
15920 In stock
Attributes
  • h
    22.0 mm
  • W
    17.0 mm
  • Nut Size
    M10
  • Type
    2
  • Colour
    Black
Nut Protection Cap M12 19.0 mm 19.0 mm LDPE - PIR Black

10056547

Price Range
£ 0.6024 - £ 0.5783

Stock Levels
1664 In stock
Attributes
  • h
    23.0 mm
  • W
    19.0 mm
  • Nut Size
    M12
  • Type
    1
  • Colour
    Black
Nut Protection Cap M16 24.0 mm 24.0 mm LDPE - PIR White

10056622

Price Range
£ 0.9199 - £ 0.883

Stock Levels
8050 In stock
Attributes
  • h
    31.0 mm
  • W
    24.0 mm
  • Nut Size
    M16
  • Type
    1
  • Colour
    White
Nut Protection Cap M14 22.0 mm 22.0 mm LDPE - PIR White

10056561

Price Range
£ 0.7214 - £ 0.6917

Stock Levels
3095 In stock
Attributes
  • h
    18.0 mm
  • W
    22.0 mm
  • Nut Size
    M14
  • Type
    1
  • Colour
    White
Nut Protection Cap M16 24.0 mm 24.0 mm LDPE - PIR Black

10056608

Price Range
£ 0.6548 - £ 0.6293

Stock Levels
Request the lead time here
Attributes
  • h
    18.0 mm
  • W
    24.0 mm
  • Nut Size
    M16
  • Type
    1
  • Colour
    Black
Nut Protection Cap M20 30.0 mm 30.0 mm LDPE - PIR Black

10056660

Price Range
£ 1.0673 - £ 1.0233

Stock Levels
250 In stock
Attributes
  • h
    24.0 mm
  • W
    30.0 mm
  • Nut Size
    M20
  • Type
    1
  • Colour
    Black
Nut Protection Cap M22 32.0 mm 32.0 mm LDPE - PIR Black

10056714

Price Range
£ 1.175 - £ 1.1282

Stock Levels
2550 In stock
Attributes
  • h
    44.0 mm
  • W
    32.0 mm
  • Nut Size
    M22
  • Type
    1
  • Colour
    Black
Nut Protection Cap M20 30.0 mm 30.0 mm LDPE - PIR White

10056684

Price Range
£ 1.0971 - £ 1.0531

Stock Levels
7650 In stock
Attributes
  • h
    40.0 mm
  • W
    30.0 mm
  • Nut Size
    M20
  • Type
    1
  • Colour
    White
Nut Protection Cap M6 14.5 mm LDPE Black

10254646

Price Range
£ 1.568 - £ 0.4606

Stock Levels
8200 In stock
Attributes
  • h
    7.0 mm
  • h1
    1.6 mm
  • d
    13.5 mm
  • Nut Size
    M6
  • Type
    2
Nut Protection Cap M16 32.9 mm LDPE Black

10254684


Stock Levels
Request the lead time here
Attributes
  • h
    16.7 mm
  • h1
    3.0 mm
  • d
    30.5 mm
  • Nut Size
    M16
  • Type
    2
Nut Protection Cap M24 48.5 mm LDPE Black

10254714


Stock Levels
2000 In stock
Attributes
  • h
    31.5 mm
  • h1
    4.0 mm
  • d
    46.5 mm
  • Nut Size
    M24
  • Type
    2
Nut Protection Cap M14 30.0 mm LDPE Black

10254608


Stock Levels
Request the lead time here
Attributes
  • h
    19.0 mm
  • Nut Size
    M14
  • Type
    1
  • Cap Type
    Protects Bolt & Nut
  • Colour
    Black
Nut Protection Cap M6 13.9 mm LDPE Black

10254561

Price Range
£ 0.5839 - £ 0.5726

Stock Levels
16472 In stock
Attributes
  • h
    5.4 mm
  • Nut Size
    M6
  • Type
    1
  • Cap Type
    Protects Bolt & Nut
  • Colour
    Black
Nut Protection Cap M10 17.0 mm 17.0 mm LDPE - PIR Black

10056486

Price Range
£ 0.299 - £ 0.2877

Stock Levels
115 In stock
Attributes
  • h
    19.0 mm
  • W
    17.0 mm
  • Nut Size
    M10
  • Type
    1
  • Colour
    Black
Nut Protection Cap M10 17.0 mm 17.0 mm LDPE - PIR White

10056448

Price Range
£ 0.2097 - £ 0.2012

Stock Levels
79 In stock
Attributes
  • h
    11.0 mm
  • W
    17.0 mm
  • Nut Size
    M10
  • Type
    1
  • Colour
    White
Nut Protection Cap M8 13.0 mm 13.0 mm LDPE - PIR White

10056387

Price Range
£ 0.1431 - £ 0.138

Stock Levels
983 In stock
Attributes
  • h
    9.0 mm
  • W
    13.0 mm
  • Nut Size
    M8
  • Type
    1
  • Colour
    White
Nut Cap with Washer M12 19.0 mm 19.0 mm LDPE - PIR Grey

10056936

Price Range
£ 0.7483 - £ 0.7186

Stock Levels
20500 In stock
Attributes
  • h
    27.0 mm
  • W
    19.0 mm
  • Nut Size
    M12
  • Type
    2
  • Colour
    Grey
Nut Cap with Washer M10 17.0 mm 17.0 mm LDPE - PIR White

10056882

Price Range
£ 0.343 - £ 0.3288

Stock Levels
151 In stock
Attributes
  • h
    22.0 mm
  • W
    17.0 mm
  • Nut Size
    M10
  • Type
    2
  • Colour
    White
Nut Cap with Washer M20 30.0 mm 30.0 mm LDPE - PIR Black

10057100

Price Range
£ 1.0503 - £ 1.0077

Stock Levels
100 In stock
Attributes
  • h
    45.0 mm
  • W
    30.0 mm
  • Nut Size
    M20
  • Type
    2
  • Colour
    Black