Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | d | Nut Size | h1 | h2 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.6335 - £ 0.6591 | 172 In stock |
1.063 in
27.0 mm
|
|
M12
|
|
|
2
|
||
| £ 0.3288 - £ 0.343 | 320 In stock |
0.866 in
22.0 mm
|
|
M10
|
|
|
2
|
||
| £ 0.9922 - £ 1.0333 | Request the lead time here |
1.417 in
36.0 mm
|
|
M16
|
|
|
2
|
||
| 4100 In stock |
0.669 in
17.0 mm
|
|
M12
|
|
|
2
|
|||
| £ 1.141 - £ 1.1878 | 15974 In stock |
1.772 in
45.0 mm
|
|
M20
|
|
|
2
|
||
| £ 0.5726 - £ 0.5839 | 14000 In stock |
0.213 in
5.4 mm
|
|
M6
|
|
|
1
|
||
| 10254585 | £ 0.8249 - £ 2.7108 | 1300 In stock |
0.445 in
11.3 mm
|
|
M10
|
|
|
1
|
|
| £ 0.4606 - £ 1.568 | 8200 In stock |
0.276 in
7.0 mm
|
0.531 in
13.5 mm
|
M6
|
0.063 in
1.6 mm
|
|
2
|
||
| 10254608 | Request the lead time here |
0.748 in
19.0 mm
|
|
M14
|
|
|
1
|
||
| £ 0.9624 - £ 0.9822 | 2000 In stock |
0.48 in
12.2 mm
|
|
M12
|
|
|
1
|
||
| £ 0.2877 - £ 0.299 | 15 In stock |
0.748 in
19.0 mm
|
|
M10
|
|
|
1
|
||
| £ 0.6917 - £ 0.7214 | 25 In stock |
0.709 in
18.0 mm
|
|
M14
|
|
|
1
|
||
| £ 0.883 - £ 0.9199 | 2181 In stock |
1.22 in
31.0 mm
|
|
M16
|
|
|
1
|
||
| £ 1.0531 - £ 1.0971 | 344 In stock |
1.575 in
40.0 mm
|
|
M20
|
|
|
1
|
||
| £ 0.1274 - £ 0.1299 | 9490 In stock |
0.354 in
9.0 mm
|
|
M6
|
|
|
2
|
||
| £ 0.1956 - £ 0.2041 | 48213 In stock |
0.472 in
12.0 mm
|
|
M8
|
|
|
2
|
||
| £ 0.2962 - £ 0.3075 | 30896 In stock |
0.551 in
14.0 mm
|
|
M10
|
|
|
2
|
||
| £ 0.6335 - £ 0.6591 | 3800 In stock |
1.063 in
27.0 mm
|
|
M12
|
|
|
2
|
||
| £ 0.9922 - £ 1.0333 | 498 In stock |
1.417 in
36.0 mm
|
|
M16
|
|
|
2
|
||
| £ 1.0077 - £ 1.0503 | 100 In stock |
1.772 in
45.0 mm
|
|
M20
|
|
|
2