Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | d | Nut Size | h1 | h2 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.5783 - £ 0.6024 | 1164 In stock |
0.906 in
23.0 mm
|
|
M12
|
|
|
1
|
||
| £ 0.6293 - £ 0.6548 | Request the lead time here |
0.709 in
18.0 mm
|
|
M16
|
|
|
1
|
||
| £ 1.0233 - £ 1.0673 | 250 In stock |
0.945 in
24.0 mm
|
|
M20
|
|
|
1
|
||
| £ 1.1282 - £ 1.175 | 2550 In stock |
1.732 in
44.0 mm
|
|
M22
|
|
|
1
|
||
| £ 0.1417 - £ 0.146 | 500 In stock |
0.512 in
13.0 mm
|
|
M6
|
|
|
2
|
||
| £ 0.2636 - £ 0.2749 | 12444 In stock |
0.748 in
19.0 mm
|
|
M8
|
|
|
2
|
||
| £ 0.6917 - £ 0.7214 | 3095 In stock |
0.709 in
18.0 mm
|
|
M14
|
|
|
1
|
||
| £ 0.883 - £ 0.9199 | 8050 In stock |
1.22 in
31.0 mm
|
|
M16
|
|
|
1
|
||
| £ 1.0531 - £ 1.0971 | 7650 In stock |
1.575 in
40.0 mm
|
|
M20
|
|
|
1
|
||
| £ 0.3345 - £ 0.3486 | 19853 In stock |
0.551 in
14.0 mm
|
|
M10
|
|
|
2
|
||
| £ 0.7143 - £ 0.7441 | 3599 In stock |
0.709 in
18.0 mm
|
|
M16
|
|
|
1
|
||
| £ 1.1963 - £ 1.2459 | Request the lead time here |
1.575 in
40.0 mm
|
|
M20
|
|
|
1
|
||
| £ 0.2282 - £ 0.2367 | Request the lead time here |
0.433 in
11.0 mm
|
|
M10
|
|
|
1
|
||
| £ 0.7852 - £ 0.8178 | 1200 In stock |
0.709 in
18.0 mm
|
|
M14
|
|
|
1
|
||
| £ 0.326 - £ 0.3401 | 5800 In stock |
0.748 in
19.0 mm
|
|
M10
|
|
|
1
|
||
| £ 0.3019 - £ 0.3146 | 185 In stock |
0.748 in
19.0 mm
|
|
M8
|
|
|
2
|
||
| £ 0.1445 - £ 0.1474 | 210 In stock |
0.354 in
9.0 mm
|
|
M6
|
|
|
2
|
||
| £ 0.3288 - £ 0.343 | 320 In stock |
0.866 in
22.0 mm
|
|
M10
|
|
|
2
|
||
| £ 0.5995 - £ 0.625 | Request the lead time here |
0.906 in
23.0 mm
|
|
M16
|
|
|
2
|
||
| £ 0.9525 - £ 0.9922 | 3579 In stock |
1.142 in
29.0 mm
|
|
M20
|
|
|
2