Menu Search

Snap-on Nut Caps

In stock

Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.

  • Nut Caps with a simple and convenient snap-on design are a cost effective options that can be used to cover exposed screw, nuts, washers and bolts.
  • Improve the finished appearance.
  • Protection against dirt, damage and long-term exposure to the surrounding environment.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
114 results
Product SKUs information
Essentra Part Number Price range Availability h d Nut Size h1 h2 Type View
£ 0.138 - £ 0.1431 33250 In stock
9.0 mm
M8
1
£ 0.5726 - £ 1.9108 3000 In stock
7.9 mm
M8
1
£ 1.0163 - £ 4.8369 2999 In stock
17.3 mm
M16
1
£ 0.5953 - £ 1.9852 Request the lead time here
10.7 mm
17.5 mm
M8
1.6 mm
2
£ 0.5726 - £ 0.5839 14000 In stock
5.4 mm
M6
1
10254608 Request the lead time here
19.0 mm
M14
1
£ 0.4606 - £ 1.568 8200 In stock
7.0 mm
13.5 mm
M6
1.6 mm
2
£ 0.1305 - £ 0.1332 Request the lead time here
7.0 mm
M6
1
£ 0.138 - £ 0.1431 983 In stock
9.0 mm
M8
1
1000 In stock
16.7 mm
30.5 mm
M16
3.0 mm
2
£ 0.2012 - £ 0.2097 43215 In stock
11.0 mm
M10
1
£ 1.0077 - £ 1.0503 Request the lead time here
45.0 mm
M20
2
£ 0.2182 - £ 0.2268 698 In stock
16.0 mm
M8
1
£ 3.4585 - £ 9.4879 1500 In stock
23.0 mm
24.5 mm
M12
2.5 mm
4
£ 1.0928 - £ 3.5878 1300 In stock
17.5 mm
M12
1
£ 1.6867 - £ 1.6867 Request the lead time here
18.0 mm
M10
3
£ 8.703 - £ 18.1253 100 In stock
69.0 mm
M24
3
£ 1.2303 - £ 3.4018 3600 In stock
37.6 mm
M24
1
£ 7.5832 - £ 20.9159 825 In stock
73.0 mm
46.5 mm
M24
4.0 mm
4
£ 0.4833 - £ 1.3315 500 In stock
20.2 mm
24.5 mm
M12
2.5 mm
2
  • of 6
Nut Protection Cap M8 13.0 mm 13.0 mm LDPE - PIR Black

10056394

Price Range
£ 0.1431 - £ 0.138

Stock Levels
33250 In stock
Attributes
  • h
    9.0 mm
  • W
    13.0 mm
  • Nut Size
    M8
  • Type
    1
  • Colour
    Black
Nut Protection Cap M8 18.8 mm LDPE Black

10254578

Price Range
£ 1.9108 - £ 0.5726

Stock Levels
3000 In stock
Attributes
  • h
    7.9 mm
  • Nut Size
    M8
  • Type
    1
  • Cap Type
    Protects Bolt & Nut
  • Colour
    Black
Nut Protection Cap M16 34.5 mm LDPE Black

10254615

Price Range
£ 4.8369 - £ 1.0163

Stock Levels
2999 In stock
Attributes
  • h
    17.3 mm
  • Nut Size
    M16
  • Type
    1
  • Cap Type
    Protects Bolt & Nut
  • Colour
    Black
Nut Protection Cap M8 19.8 mm LDPE Black

10254653

Price Range
£ 1.9852 - £ 0.5953

Stock Levels
Request the lead time here
Attributes
  • h
    10.7 mm
  • h1
    1.6 mm
  • d
    17.5 mm
  • Nut Size
    M8
  • Type
    2
Nut Protection Cap M6 13.9 mm LDPE Black

10254561

Price Range
£ 0.5839 - £ 0.5726

Stock Levels
14000 In stock
Attributes
  • h
    5.4 mm
  • Nut Size
    M6
  • Type
    1
  • Cap Type
    Protects Bolt & Nut
  • Colour
    Black
Nut Protection Cap M14 30.0 mm LDPE Black

10254608


Stock Levels
Request the lead time here
Attributes
  • h
    19.0 mm
  • Nut Size
    M14
  • Type
    1
  • Cap Type
    Protects Bolt & Nut
  • Colour
    Black
Nut Protection Cap M6 14.5 mm LDPE Black

10254646

Price Range
£ 1.568 - £ 0.4606

Stock Levels
8200 In stock
Attributes
  • h
    7.0 mm
  • h1
    1.6 mm
  • d
    13.5 mm
  • Nut Size
    M6
  • Type
    2
Nut Protection Cap M6 10.0 mm 10.0 mm LDPE - PIR White

10056332

Price Range
£ 0.1332 - £ 0.1305

Stock Levels
Request the lead time here
Attributes
  • h
    7.0 mm
  • W
    10.0 mm
  • Nut Size
    M6
  • Type
    1
  • Colour
    White
Nut Protection Cap M8 13.0 mm 13.0 mm LDPE - PIR White

10056387

Price Range
£ 0.1431 - £ 0.138

Stock Levels
983 In stock
Attributes
  • h
    9.0 mm
  • W
    13.0 mm
  • Nut Size
    M8
  • Type
    1
  • Colour
    White
Nut Protection Cap M16 32.9 mm LDPE Black

10254684


Stock Levels
1000 In stock
Attributes
  • h
    16.7 mm
  • h1
    3.0 mm
  • d
    30.5 mm
  • Nut Size
    M16
  • Type
    2
Nut Protection Cap M10 17.0 mm 17.0 mm LDPE - PIR Black

10056455

Price Range
£ 0.2097 - £ 0.2012

Stock Levels
43215 In stock
Attributes
  • h
    11.0 mm
  • W
    17.0 mm
  • Nut Size
    M10
  • Type
    1
  • Colour
    Black
Nut Cap with Washer M20 30.0 mm 30.0 mm LDPE - PIR White

10057094

Price Range
£ 1.0503 - £ 1.0077

Stock Levels
Request the lead time here
Attributes
  • h
    45.0 mm
  • W
    30.0 mm
  • Nut Size
    M20
  • Type
    2
  • Colour
    White
Nut Protection Cap M8 13.0 mm 13.0 mm LDPE - PIR Grey

10056400

Price Range
£ 0.2268 - £ 0.2182

Stock Levels
698 In stock
Attributes
  • h
    16.0 mm
  • W
    13.0 mm
  • Nut Size
    M8
  • Type
    1
  • Colour
    Grey
Snap-on Nut Cap M12 26.5 mm 50.0 mm LDPE Black

10254929

Price Range
£ 9.4879 - £ 3.4585

Stock Levels
1500 In stock
Attributes
  • h
    23.0 mm
  • h1
    2.5 mm
  • d
    24.5 mm
  • Nut Size
    M12
  • Type
    4
Snap-on Nut Cap M12 26.5 mm 18.8 mm LDPE Black

10254752

Price Range
£ 3.5878 - £ 1.0928

Stock Levels
1300 In stock
Attributes
  • h
    17.5 mm
  • Nut Size
    M12
  • Type
    1
  • Cap Type
    Protects Nut
  • Colour
    Black
Snap-on Nut Cap M10 23.8 mm 35.0 mm LDPE Black

10254875

Price Range
£ 1.6867 - £ 1.6867

Stock Levels
Request the lead time here
Attributes
  • h
    18.0 mm
  • Nut Size
    M10
  • Type
    3
  • Cap Type
    Protects Nut
  • Colour
    Black
Snap-on Nut Cap M24 48.6 mm 98.0 mm LDPE Black

10254912

Price Range
£ 18.1253 - £ 8.703

Stock Levels
100 In stock
Attributes
  • h
    69.0 mm
  • Nut Size
    M24
  • Type
    3
  • Cap Type
    Protects Nut
  • Colour
    Black
Snap-on Nut Cap M24 48.3 mm 39.5 mm LDPE Black

10254783

Price Range
£ 3.4018 - £ 1.2303

Stock Levels
3600 In stock
Attributes
  • h
    37.6 mm
  • Nut Size
    M24
  • Type
    1
  • Cap Type
    Protects Nut
  • Colour
    Black
Snap-on Nut Cap M24 48.8 mm 102.0 mm LDPE Black

10254943

Price Range
£ 20.9159 - £ 7.5832

Stock Levels
825 In stock
Attributes
  • h
    73.0 mm
  • h1
    4.0 mm
  • d
    46.5 mm
  • Nut Size
    M24
  • Type
    4
Snap-on Nut Cap M12 26.5 mm 21.5 mm LDPE Black

10254820

Price Range
£ 1.3315 - £ 0.4833

Stock Levels
500 In stock
Attributes
  • h
    20.2 mm
  • h1
    2.5 mm
  • d
    24.5 mm
  • Nut Size
    M12
  • Type
    2