Menu Search

Snap-in Spacer

In stock

Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Essentra Part Number Price range Availability Body Diameter Maximum Panel Thickness Compatible Thread Sizes (All) Hole Size Spacer Length View
£ 0.1616 - £ 0.1859 21000 In stock
6.7 mm
1.6 mm
#4,2.9mm self tapping screw
4.3 mm
3.2 mm
£ 0.1025 - £ 0.1139 17000 In stock
6.7 mm
1.6 mm
4.3 mm
6.0 mm
£ 0.1433 - £ 0.1593 1062 In stock
6.7 mm
1.6 mm
4.3 mm
10.0 mm
£ 0.1217 - £ 0.1352 613 In stock
6.7 mm
1.6 mm
4.3 mm
8.0 mm
£ 0.1323 - £ 0.147 7000 In stock
6.7 mm
1.6 mm
4.3 mm
4.8 mm
£ 0.1005 - £ 0.1117 112097 In stock
6.7 mm
1.6 mm
4.3 mm
4.0 mm
£ 0.1616 - £ 0.1859 Request the lead time here
6.7 mm
1.6 mm
#4,2.9mm self tapping screw
4.3 mm
6.4 mm
£ 0.1616 - £ 0.1859 2972 In stock
6.7 mm
1.6 mm
4.3 mm
8.0 mm
£ 0.1616 - £ 0.1859 4000 In stock
6.7 mm
1.6 mm
4.3 mm
15.9 mm
10017319 £ 0.1616 - £ 0.1859 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
12.0 mm
10017302 £ 0.1087 - £ 0.1208 942 In stock
6.7 mm
1.6 mm
4.3 mm
12.0 mm
£ 0.1092 - £ 0.1213 218 In stock
6.7 mm
1.6 mm
4.3 mm
9.5 mm
£ 0.1405 - £ 0.1617 2767 In stock
6.7 mm
1.6 mm
4.3 mm
8.0 mm
£ 0.1616 - £ 0.1859 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
19.1 mm
£ 0.1201 - £ 0.1334 13482 In stock
6.7 mm
1.6 mm
4.3 mm
3.2 mm
£ 0.1405 - £ 0.1617 435 In stock
6.7 mm
1.6 mm
4.3 mm
15.9 mm
10017364 £ 0.1025 - £ 0.1139 13356 In stock
6.7 mm
1.6 mm
4.3 mm
6.4 mm
£ 0.1616 - £ 0.1859 17496 In stock
6.7 mm
1.6 mm
4.3 mm
9.5 mm
£ 0.1616 - £ 0.1859 1000 In stock
6.7 mm
1.6 mm
4.3 mm
12.7 mm
£ 0.1616 - £ 0.1859 1000 In stock
6.7 mm
1.6 mm
4.3 mm
6.0 mm
  • of 2
Spacer Nut 3.2 mm (L) Nylon Natural

10636749

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
21000 In stock
Attributes
  • Spacer Length
    3.2 mm
  • Compatible Thread Sizes (All)
    #4,2.9mm self tapping screw
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
Spacer Nut 6.0 mm (L) Nylon 6/6 Natural

10017432

Price Range
£ 0.1139 - £ 0.1025

Stock Levels
17000 In stock
Attributes
  • Spacer Length
    6.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 10.0 mm (L) Nylon 6/6 Natural

10017272

Price Range
£ 0.1593 - £ 0.1433

Stock Levels
1062 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 8.0 mm (L) Nylon 6/6 Natural

10017470

Price Range
£ 0.1352 - £ 0.1217

Stock Levels
613 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 4.8 mm (L) Nylon 6/6 Natural

10017340

Price Range
£ 0.147 - £ 0.1323

Stock Levels
7000 In stock
Attributes
  • Spacer Length
    4.8 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 4.0 mm (L) Nylon 6/6 Natural

10017371

Price Range
£ 0.1117 - £ 0.1005

Stock Levels
112097 In stock
Attributes
  • Spacer Length
    4.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 6.4 mm (L) Nylon Natural

10636787

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.4 mm
  • Compatible Thread Sizes (All)
    #4,2.9mm self tapping screw
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
Spacer Nut 8.0 mm (L) Nylon Natural

10017401

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
2972 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 15.9 mm (L) Nylon Natural

10017265

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
4000 In stock
Attributes
  • Spacer Length
    15.9 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 12.0 mm (L) Nylon Natural

10017319

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 12.0 mm (L) Nylon 6/6 Natural

10017302

Price Range
£ 0.1208 - £ 0.1087

Stock Levels
942 In stock
Attributes
  • Spacer Length
    12.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 9.5 mm (L) Nylon 6/6 Natural

10017418

Price Range
£ 0.1213 - £ 0.1092

Stock Levels
218 In stock
Attributes
  • Spacer Length
    9.5 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 8.0 mm (L) Nylon 6/6 Natural

10017395

Price Range
£ 0.1617 - £ 0.1405

Stock Levels
2767 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 19.1 mm (L) Nylon Natural

10017296

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    19.1 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 3.2 mm (L) Nylon 6/6 Natural

10017333

Price Range
£ 0.1334 - £ 0.1201

Stock Levels
13482 In stock
Attributes
  • Spacer Length
    3.2 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 15.9 mm (L) Nylon 6/6 Natural

10017258

Price Range
£ 0.1617 - £ 0.1405

Stock Levels
435 In stock
Attributes
  • Spacer Length
    15.9 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 6.4 mm (L) Nylon 6/6 Natural

10017364

Price Range
£ 0.1139 - £ 0.1025

Stock Levels
13356 In stock
Attributes
  • Spacer Length
    6.4 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 9.5 mm (L) Nylon Natural

10017425

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
17496 In stock
Attributes
  • Spacer Length
    9.5 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 12.7 mm (L) Nylon Natural

10017463

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
1000 In stock
Attributes
  • Spacer Length
    12.7 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 6.0 mm (L) Nylon Natural

10017449

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
1000 In stock
Attributes
  • Spacer Length
    6.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm