Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1562 |
5000 - 9999 | £ 0.1441 |
10000 + | £ 0.1357 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Spacer Length | 9.5 mm |
---|---|
Spacer Length | 0.374 in |
Compatible Thread Sizes (All) | #4 |
Head Shape | Round |
Maximum Panel Thickness | 1.6 mm |
Maximum Panel Thickness | 0.063 in |
Full Material | Nylon 6/6 |
Body Diameter | 6.7 mm |
Body Diameter | 0.264 in |
Material Flammability Standard | UL94 V-2 |
Square Size | 4.3 mm |
Square Size | 0.169 in |
Hole Size | 4.3 mm |
Hole Size | 0.169 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue