Menu Search

Snap-in Spacer

In stock

Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Essentra Part Number Price range Availability Body Diameter Maximum Panel Thickness Compatible Thread Sizes (All) Hole Size Spacer Length View
£ 0.1616 - £ 0.1859 4000 In stock
6.7 mm
1.6 mm
4.3 mm
4.8 mm
£ 0.1616 - £ 0.1859 3034 In stock
6.7 mm
1.6 mm
4.3 mm
4.0 mm
£ 0.1616 - £ 0.1859 17496 In stock
6.7 mm
1.6 mm
4.3 mm
9.5 mm
£ 0.1405 - £ 0.1617 2767 In stock
6.7 mm
1.6 mm
4.3 mm
8.0 mm
£ 0.1025 - £ 0.1139 17000 In stock
6.7 mm
1.6 mm
4.3 mm
6.0 mm
10017364 £ 0.1025 - £ 0.1139 13356 In stock
6.7 mm
1.6 mm
4.3 mm
6.4 mm
  • of 2
Spacer Nut 4.8 mm (L) Nylon Natural

10017357

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
4000 In stock
Attributes
  • Spacer Length
    4.8 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 4.0 mm (L) Nylon Natural

10017388

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
3034 In stock
Attributes
  • Spacer Length
    4.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 9.5 mm (L) Nylon Natural

10017425

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
17496 In stock
Attributes
  • Spacer Length
    9.5 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 8.0 mm (L) Nylon 6/6 Natural

10017395

Price Range
£ 0.1617 - £ 0.1405

Stock Levels
2767 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 6.0 mm (L) Nylon 6/6 Natural

10017432

Price Range
£ 0.1139 - £ 0.1025

Stock Levels
17000 In stock
Attributes
  • Spacer Length
    6.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 6.4 mm (L) Nylon 6/6 Natural

10017364

Price Range
£ 0.1139 - £ 0.1025

Stock Levels
13356 In stock
Attributes
  • Spacer Length
    6.4 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm