Our Snap In Magnetic Catches are quick and easy to install, with a simple snap that remains securing in place. You also have the option of screwing these catches into place for a firmer hold.
These Magnetic Catches fit into a recess cut of the frame and provide a flush effect. They are an ideal choice for metal cabinets and the range is suitable for different panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Colour | Overall Width | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| £ 1.8426 - £ 4.1725 | 696 In stock |
0.953 in
24.2 mm
|
White
|
0.953 in
24.2 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
0.484 in
12.3 mm
|
||
| £ 2.5513 - £ 5.7405 | Request the lead time here |
1.575 in
40.0 mm
|
Black
|
0.394 in
10.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
0.531 in
13.5 mm
|
||
| £ 2.9471 - £ 2.9471 | 40 In stock |
0.929 in
23.6 mm
|
Black
|
0.303 in
7.7 mm
|
Polypropylene
|
0.524 in
13.3 mm
|
||
| £ 3.6853 - £ 8.3451 | Request the lead time here |
2.52 in
64.0 mm
|
White
|
0.394 in
10.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
0.551 in
14.0 mm
|
||
| £ 2.5513 - £ 5.7405 | Request the lead time here |
1.575 in
40.0 mm
|
White
|
1.575 in
40.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
0.531 in
13.5 mm
|
||
| 10191910 | £ 4.5137 - £ 6.594 | 6 In stock |
2.157 in
54.8 mm
|
Black
|
0.492 in
12.5 mm
|
Polystyrene
|
0.669 in
17.0 mm
|
|
| £ 3.7561 - £ 8.85 | 15 In stock |
2.52 in
64.0 mm
|
Black
|
2.52 in
64.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
0.551 in
14.0 mm
|
||
| £ 2.5797 - £ 5.4216 | Request the lead time here |
1.555 in
39.5 mm
|
White
|
0.394 in
10.0 mm
|
Polypropylene
|
0.433 in
11.0 mm
|
||
| £ 3.1756 - £ 3.1756 | Request the lead time here |
1.563 in
39.7 mm
|
Black
|
0.374 in
9.5 mm
|
Polypropylene
|
1 in
25.4 mm
|
||
| £ 3.3309 - £ 6.4581 | Request the lead time here |
2.303 in
58.5 mm
|
White
|
0.433 in
11.0 mm
|
Polypropylene
|
0.811 in
20.6 mm
|
||
| £ 5.698 - £ 5.698 | 610 In stock |
2.303 in
58.5 mm
|
Black
|
0.433 in
11.0 mm
|
Polypropylene
|
0.811 in
20.6 mm
|
||
| £ 2.0411 - £ 4.1194 | 4156 In stock |
1.563 in
39.7 mm
|
Black
|
0.374 in
9.5 mm
|
Polypropylene
|
1 in
25.4 mm
|
||
| £ 5.698 - £ 5.698 | Request the lead time here |
2.303 in
58.5 mm
|
White
|
0.433 in
11.0 mm
|
Polypropylene
|
0.811 in
20.6 mm
|
||
| £ 3.211 - £ 3.211 | 306 In stock |
1.563 in
39.7 mm
|
White
|
0.374 in
9.5 mm
|
Polypropylene
|
1 in
25.4 mm
|
||
| £ 3.2102 - £ 3.2102 | Request the lead time here |
1.563 in
39.7 mm
|
White
|
0.374 in
9.5 mm
|
Polypropylene
|
1 in
25.4 mm
|
||
| £ 2.5088 - £ 2.5088 | 10 In stock |
0.929 in
23.6 mm
|
White
|
0.303 in
7.7 mm
|
Polypropylene
|
0.524 in
13.3 mm
|
||
| 10160831 | £ 3.1756 - £ 3.1756 | 86 In stock |
1.563 in
39.7 mm
|
Black
|
0.374 in
9.5 mm
|
Polypropylene
|
1 in
25.4 mm
|
|
| 10279175 | £ 2.0411 - £ 4.1194 | 2016 In stock |
1.563 in
39.7 mm
|
White
|
0.374 in
9.5 mm
|
Polypropylene
|
1 in
25.4 mm
|
|
| £ 3.361 - £ 9.9131 | Request the lead time here |
2.303 in
58.5 mm
|
Black
|
0.433 in
11.0 mm
|
Polypropylene
|
0.811 in
20.6 mm
|
||
| £ 5.6697 - £ 5.6697 | Request the lead time here |
2.303 in
58.5 mm
|
Black
|
0.433 in
11.0 mm
|
Polypropylene
|
0.811 in
20.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue