10201664
1222620
| Quantity | Unit price |
|---|---|
| 5 - 49 | £ 8.3451 |
| 50 + | £ 3.6853 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Height | 14.0 mm |
|---|---|
| Overall Height | 0.551 in |
| Overall Length | 64.0 mm |
| Overall Length | 2.52 in |
| Overall Width | 10.0 mm |
| Overall Width | 0.394 in |
| Case Full Material | Poly(Acrylonitrile Butadiene Styrene) |
| Case Material | ABS |
| Colour | White |
| Fitting Type | Snap In |
| Full Material | Poly(Acrylonitrile Butadiene Styrene) |
| Magnet Material | Ferrite |
| Mount Type | Clip In |
| Commodity Code | 8302420090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue