10314319
ML-M-1BK
| Quantity | Unit price |
|---|---|
| 10 + | £ 3.1756 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Height | 25.4 mm |
|---|---|
| Overall Height | 1 in |
| Overall Length | 39.7 mm |
| Overall Length | 1.563 in |
| Overall Width | 9.5 mm |
| Overall Width | 0.374 in |
| Case Full Material | Polypropylene |
| Case Material | PP |
| Colour | Black |
| Fitting Type | Snap In |
| Full Material | Polypropylene |
| Mount Type | Clip In |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue