Menu Search

Snap-fit Spacer

In stock

These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.

Series Code :SR6431

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
55 results
Product SKUs information
Item Code Price range Availability Locking Head Height Hole Diameter Panel Thickness Spacer Length View
PST-1-19 £ 0.2251 - £ 0.2575 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
1.6 mm
£ 0.3132 - £ 0.326 11500 In stock
2.0 mm
2.0 mm
1.6 mm
2.6 mm
£ 0.3104 - £ 0.3231 Request the lead time here
2.5 mm
2.0 mm
1.6 mm
2.8 mm
£ 0.1913 - £ 0.1913 Request the lead time here
2.0 mm
2.0 mm
1.6 mm
4.0 mm
£ 0.3458 - £ 0.36 Request the lead time here
2.0 mm
3.0 mm
1.6 mm
8.0 mm
£ 0.3061 - £ 0.3189 Request the lead time here
2.0 mm
2.0 mm
1.6 mm
2.0 mm
£ 0.3004 - £ 0.3118 Request the lead time here
2.5 mm
2.1 mm
1.6 mm
1.5 mm
£ 0.326 - £ 0.3401 Request the lead time here
2.0 mm
1.75 mm
1.6 mm
4.0 mm
£ 0.3189 - £ 0.3316 Request the lead time here
2.5 mm
2.0 mm
1.6 mm
3.5 mm
£ 0.3316 - £ 0.3458 Request the lead time here
2.5 mm
2.0 mm
1.6 mm
5.0 mm
£ 0.3387 - £ 0.3529 Request the lead time here
2.0 mm
2.0 mm
1.6 mm
5.6 mm
£ 0.3061 - £ 0.3189 Request the lead time here
2.0 mm
2.0 mm
1.6 mm
1.8 mm
£ 0.3316 - £ 0.3458 Request the lead time here
2.0 mm
2.0 mm
1.6 mm
5.0 mm
£ 0.3061 - £ 0.3189 Request the lead time here
2.0 mm
2.0 mm
1.6 mm
2.0 mm
£ 0.3387 - £ 0.3529 Request the lead time here
2.0 mm
2.1 mm
1.6 mm
6.0 mm
£ 0.2711 - £ 0.2935 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
7.9 mm
£ 0.2711 - £ 0.2935 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
11.1 mm
£ 0.1014 - £ 0.1127 12000 In stock
2.0 mm
2.5 mm
1.6 mm
1.6 mm
£ 0.2711 - £ 0.2935 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
14.3 mm
£ 0.1436 - £ 0.1595 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
15.9 mm
  • of 3
Snap Lock Support 1.6 mm Nylon 6/6 UL94 V-0 Natural

PST-1-19

Price Range
£ 0.2575 - £ 0.2251

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 2.6 mm PA UL94 V-2 Natural

100620700002

Price Range
£ 0.326 - £ 0.3132

Stock Levels
11500 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.1 mm
Snap Lock Support 2.8 mm PA UL94 V-2 Natural

100630400002

Price Range
£ 0.3231 - £ 0.3104

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.5 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    5.0 mm
Snap Lock Support 4.0 mm PA UL94 V-2 Natural

468713

Price Range
£ 0.1913 - £ 0.1913

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    3.0 mm
Snap Lock Support 8.0 mm PA UL94 V-2 Natural

100612600002

Price Range
£ 0.36 - £ 0.3458

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm
Snap Lock Support 2.0 mm PA UL94 V-2 Natural

100620100002

Price Range
£ 0.3189 - £ 0.3061

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.2 mm
Snap Lock Support 1.5 mm PA UL94 V-2 Natural

100630000002

Price Range
£ 0.3118 - £ 0.3004

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.1 mm
  • Locking Head Height
    2.5 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.5 mm
Snap Lock Support 4.0 mm PA UL94 V-2 Natural

100620900002

Price Range
£ 0.3401 - £ 0.326

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    1.75 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    3.0 mm
Snap Lock Support 3.5 mm PA UL94 V-2 Natural

100630600002

Price Range
£ 0.3316 - £ 0.3189

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.5 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.5 mm
Snap Lock Support 5.0 mm PA UL94 V-2 Natural

100631000002

Price Range
£ 0.3458 - £ 0.3316

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.5 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    3.6 mm
Snap Lock Support 5.6 mm PA UL94 V-2 Natural

100621200002

Price Range
£ 0.3529 - £ 0.3387

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm
Snap Lock Support 1.8 mm PA UL94 V-2 Natural

100620500002

Price Range
£ 0.3189 - £ 0.3061

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.2 mm
Snap Lock Support 5.0 mm PA UL94 V-2 Natural

100621100002

Price Range
£ 0.3458 - £ 0.3316

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm
Snap Lock Support 2.0 mm PA UL94 V-2 Natural

100620300002

Price Range
£ 0.3189 - £ 0.3061

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm
Snap Lock Support 6.0 mm PA UL94 V-2 Natural

100621300002

Price Range
£ 0.3529 - £ 0.3387

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.1 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm
Snap Lock Support 7.9 mm Nylon 6/6 UL94 V-0 Natural

PST-5-19

Price Range
£ 0.2935 - £ 0.2711

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-0 Natural

PST-7-19

Price Range
£ 0.2935 - £ 0.2711

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 1.6 mm Nylon 6/6 UL94 V-2 Natural

PST-1-01

Price Range
£ 0.1127 - £ 0.1014

Stock Levels
12000 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 14.3 mm Nylon 6/6 UL94 V-0 Natural

PST-9-19

Price Range
£ 0.2935 - £ 0.2711

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

PST-10-01

Price Range
£ 0.1595 - £ 0.1436

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm