10184608
100620900002
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.3401 |
| 500 - 999 | £ 0.3331 |
| 1000 + | £ 0.326 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole Diameter | 1.75 mm |
| Hole Diameter | 0.069 in |
| Locking Head Height | 2.0 mm |
| Locking Head Height | 0.079 in |
| Fixing Type | Locking Teardrop Fix |
| Flange Diameter | 3.0 mm |
| Flange Diameter | 0.118 in |
| Panel Thickness | 1.6 mm |
| Panel Thickness | 0.063 in |
| Spacer Length | 4.0 mm |
| Spacer Length | 0.157 in |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Standard | UL |
| Standard | RoHs |
| Standard | REACH |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue