Menu Search

Snap Lock Support 2.8 mm PA UL94 V-2 Natural

Snap Fit Support Spacer prevents bending of large panels or circuit boards. Simple Snap in mounting very quick to install.
Essentra Part Number:

10184707

Manufacturer Part Number:

100630300002

8200 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.3231
500 - 999 £ 0.316
1000 + £ 0.3104
Standard pack: 100

Order in multiple of 100

Total price:

£ 32.31

100 x £ 0.3231

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Hole Diameter 2.0 mm
Locking Head Height 2.5 mm
Fixing Type Locking Teardrop Fix
Flange Diameter 5.0 mm
Panel Thickness 1.6 mm
Spacer Length 2.8 mm
Full Material Polyamide 66
Material Flammability Standard UL94 V-2
Standard UL
Standard REACH
Standard RoHs
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us