Menu Search

Snap-fit Spacer

In stock

These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.

Series Code :SR6431

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Essentra Part Number Price range Availability Locking Head Height Hole Diameter Panel Thickness Spacer Length View
£ 0.3004 - £ 0.3118 6816 In stock
2.0 mm
2.0 mm
1.6 mm
1.5 mm
£ 0.15 - £ 0.2755 Request the lead time here
2.0 mm
2.0 mm
1.6 mm
2.0 mm
£ 0.3132 - £ 0.326 5268 In stock
2.0 mm
2.0 mm
1.6 mm
3.5 mm
£ 0.3387 - £ 0.3529 6889 In stock
2.0 mm
2.0 mm
1.6 mm
5.6 mm
£ 0.3004 - £ 0.3118 9900 In stock
2.5 mm
2.1 mm
1.6 mm
1.5 mm
£ 0.3061 - £ 0.3189 26 In stock
2.0 mm
2.0 mm
1.6 mm
2.0 mm
£ 0.3061 - £ 0.3189 Request the lead time here
2.0 mm
2.0 mm
1.6 mm
1.8 mm
£ 0.326 - £ 0.3401 7653 In stock
2.0 mm
1.75 mm
1.6 mm
4.0 mm
£ 0.3387 - £ 0.3529 5684 In stock
2.0 mm
2.1 mm
1.6 mm
6.0 mm
£ 0.326 - £ 0.3401 5219 In stock
2.5 mm
1.9 mm
1.6 mm
4.0 mm
£ 0.3061 - £ 0.3189 Request the lead time here
2.5 mm
2.2 mm
1.6 mm
2.7 mm
£ 0.3529 - £ 0.3685 2183 In stock
2.5 mm
1.5 mm
1.6 mm
6.0 mm
£ 0.2367 - £ 0.2367 9799 In stock
2.0 mm
2.0 mm
1.6 mm
5.0 mm
£ 0.3104 - £ 0.3231 8200 In stock
2.5 mm
2.0 mm
1.6 mm
2.8 mm
£ 0.1359 - £ 0.1386 2626 In stock
2.0 mm
2.7 mm
1.6 mm
1.5 mm
£ 0.3387 - £ 0.3529 9072 In stock
2.0 mm
2.0 mm
1.6 mm
6.5 mm
£ 0.2711 - £ 0.2935 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
15.9 mm
10022528 £ 0.1123 - £ 0.1248 72521 In stock
2.0 mm
2.5 mm
1.6 mm
4.8 mm
£ 0.1819 - £ 0.2021 217000 In stock
2.0 mm
2.5 mm
1.6 mm
7.9 mm
£ 0.1436 - £ 0.1595 863 In stock
2.0 mm
2.5 mm
1.6 mm
15.9 mm
  • of 3
Snap Lock Support 1.5 mm PA UL94 V-2 Natural

10184516

Price Range
£ 0.3118 - £ 0.3004

Stock Levels
6816 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm
Snap Lock Support 2.0 mm PA UL94 V-2 Natural

10184554

Price Range
£ 0.2755 - £ 0.15

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.2 mm
Snap Lock Support 3.5 mm PA UL94 V-2 Natural

10184592

Price Range
£ 0.326 - £ 0.3132

Stock Levels
5268 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm
Snap Lock Support 5.6 mm PA UL94 V-2 Natural

10184639

Price Range
£ 0.3529 - £ 0.3387

Stock Levels
6889 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm
Snap Lock Support 1.5 mm PA UL94 V-2 Natural

10184677

Price Range
£ 0.3118 - £ 0.3004

Stock Levels
9900 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.1 mm
  • Locking Head Height
    2.5 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.5 mm
Snap Lock Support 2.0 mm PA UL94 V-2 Natural

10184523

Price Range
£ 0.3189 - £ 0.3061

Stock Levels
26 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.2 mm
Snap Lock Support 1.8 mm PA UL94 V-2 Natural

10184561

Price Range
£ 0.3189 - £ 0.3061

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.2 mm
Snap Lock Support 4.0 mm PA UL94 V-2 Natural

10184608

Price Range
£ 0.3401 - £ 0.326

Stock Levels
7653 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    1.75 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    3.0 mm
Snap Lock Support 6.0 mm PA UL94 V-2 Natural

10184646

Price Range
£ 0.3529 - £ 0.3387

Stock Levels
5684 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.1 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm
Snap Lock Support 4.0 mm PA UL94 V-2 Natural

10184745

Price Range
£ 0.3401 - £ 0.326

Stock Levels
5219 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    1.9 mm
  • Locking Head Height
    2.5 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.5 mm
Snap Lock Support 2.7 mm PA UL94 V-2 Natural

10184691

Price Range
£ 0.3189 - £ 0.3061

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.2 mm
  • Locking Head Height
    2.5 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 6.0 mm PA UL94 V-2 Natural

10184783

Price Range
£ 0.3685 - £ 0.3529

Stock Levels
2183 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    1.5 mm
  • Locking Head Height
    2.5 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.5 mm
Snap Lock Support 5.0 mm 4.8 mm PA UL94 V-2 Natural

10381533

Price Range
£ 0.2367 - £ 0.2367

Stock Levels
9799 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm
Snap Lock Support 2.8 mm PA UL94 V-2 Natural

10184707

Price Range
£ 0.3231 - £ 0.3104

Stock Levels
8200 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.5 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    5.0 mm
Snap Lock Support 1.5 mm PA UL94 V-2 Natural

10381496

Price Range
£ 0.1386 - £ 0.1359

Stock Levels
2626 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.7 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm
Snap Lock Support 6.5 mm PA UL94 V-2 Natural

10184653

Price Range
£ 0.3529 - £ 0.3387

Stock Levels
9072 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-0 Natural

10022498

Price Range
£ 0.2935 - £ 0.2711

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-2 Natural

10022528

Price Range
£ 0.1248 - £ 0.1123

Stock Levels
72521 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 7.9 mm Nylon 6/6 UL94 V-2 Natural

10022566

Price Range
£ 0.2021 - £ 0.1819

Stock Levels
217000 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

10022481

Price Range
£ 0.1595 - £ 0.1436

Stock Levels
863 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm