Menu Search

Snap-fit Bushings

In stock

Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.

The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.

The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.

Caters to a large selection of sizes with various inside diameter openings.

  • Materials: Nylon 6/6 and Heat Stabilised Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Flame Rated


Series Code :SR1706

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
148 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Overall Diameter Colour Maximum Panel Thickness Full Material Overall Height View
PGSB-24 £ 0.1027 - £ 0.107 Request the lead time here
21.0 mm
Black
1.57 mm
Polyamide 66
6.35 mm
PGSB-26 £ 0.3572 - £ 0.3727 Request the lead time here
24.2 mm
Black
3.2 mm
Polyamide 66
11.5 mm
£ 0.2367 - £ 0.2466 Request the lead time here
40.9 mm
Black
3.2 mm
Polyamide 66
11.5 mm
£ 0.3727 - £ 0.3869 1000 In stock
54.0 mm
Black
3.2 mm
Polyamide 66
11.5 mm
£ 0.0745 - £ 0.0776 Request the lead time here
13.5 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.4408 - £ 0.4592 Request the lead time here
9.5 mm
22.2 mm
11.5 mm
Black
3.2 mm
Heat Stabilized Nylon 6/6
11.5 mm
PGSB-29 £ 0.1366 - £ 0.1417 Request the lead time here
24.2 mm
Black
3.2 mm
Polyamide 66
11.5 mm
£ 0.0949 - £ 0.0988 Request the lead time here
18.2 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.099 - £ 0.1031 Request the lead time here
19.8 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.14 - £ 0.146 Request the lead time here
16.7 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.0785 - £ 0.0817 Request the lead time here
14.3 mm
Black
1.57 mm
Polyamide 66
6.35 mm
£ 0.14 - £ 0.146 Request the lead time here
18.2 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.099 - £ 0.1031 Request the lead time here
19.8 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.3614 - £ 0.377 Request the lead time here
31.5 mm
Black
3.3 mm
Polyamide 66
11.2 mm
£ 0.0836 - £ 0.0908 Request the lead time here
14.7 mm
Black
3.2 mm
Polyamide 66
10.3 mm
PGSB-2 £ 0.0647 - £ 0.0674 Request the lead time here
9.5 mm
Black
1.57 mm
Polyamide 66
7.9 mm
£ 0.428 - £ 0.4464 900 In stock
54.0 mm
Black
3.2 mm
Polyamide 66
11.5 mm
£ 0.146 - £ 0.1545 Request the lead time here
24.2 mm
Black
3.2 mm
Polyamide 66
11.5 mm
PGSB-1519 £ 0.2182 - £ 0.2324 Request the lead time here
21.7 mm
Black
3.0 mm
Polyamide 66
11.0 mm
£ 0.0833 - £ 0.0868 Request the lead time here
16.7 mm
Black
3.2 mm
Polyamide 66
10.3 mm
  • of 8
Snap Fit Bushing Nylon 6/6 Black

PGSB-24

Price Range
£ 0.107 - £ 0.1027

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    1.57 mm
  • Overall Diameter
    21.0 mm
  • Overall Height
    6.35 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

PGSB-26

Price Range
£ 0.3727 - £ 0.3572

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    24.2 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

PGSB-37

Price Range
£ 0.2466 - £ 0.2367

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    40.9 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

PGSB-42

Price Range
£ 0.3869 - £ 0.3727

Stock Levels
1000 In stock
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    54.0 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

PGSB-7

Price Range
£ 0.0776 - £ 0.0745

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    13.5 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing 22.2 mm 9.5 mm 3.2 mm PA Black

437035559901

Price Range
£ 0.4592 - £ 0.4408

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    22.2 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    11.5 mm
  • Overall Height
    11.5 mm
  • Approximate Cable Holding Diameter
    9.5 mm
Snap Fit Bushing Nylon 6/6 Black

PGSB-29

Price Range
£ 0.1417 - £ 0.1366

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    24.2 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

PGSB-18

Price Range
£ 0.0988 - £ 0.0949

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    18.2 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

PGSB-20

Price Range
£ 0.1031 - £ 0.099

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    19.8 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

PGSB-15

Price Range
£ 0.146 - £ 0.14

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    16.7 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

PGSB-12

Price Range
£ 0.0817 - £ 0.0785

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    1.57 mm
  • Overall Diameter
    14.3 mm
  • Overall Height
    6.35 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

PGSB-17

Price Range
£ 0.146 - £ 0.14

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    18.2 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

PGSB-21

Price Range
£ 0.1031 - £ 0.099

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    19.8 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

PGSB-2428

Price Range
£ 0.377 - £ 0.3614

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.3 mm
  • Overall Diameter
    31.5 mm
  • Overall Height
    11.2 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

PGSB-10

Price Range
£ 0.0908 - £ 0.0836

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    14.7 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

PGSB-2

Price Range
£ 0.0674 - £ 0.0647

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    1.57 mm
  • Overall Diameter
    9.5 mm
  • Overall Height
    7.9 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

PGSB-41

Price Range
£ 0.4464 - £ 0.428

Stock Levels
900 In stock
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    54.0 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

PGSB-27

Price Range
£ 0.1545 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    24.2 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

PGSB-1519

Price Range
£ 0.2324 - £ 0.2182

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.0 mm
  • Overall Diameter
    21.7 mm
  • Overall Height
    11.0 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

PGSB-14

Price Range
£ 0.0868 - £ 0.0833

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    16.7 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66