10316245
PGSB-2428
| Quantity | Unit price |
|---|---|
| 200 - 999 | £ 0.377 |
| 1000 - 4999 | £ 0.3699 |
| 5000 + | £ 0.3614 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Maximum Panel Thickness | 0.13 in |
|---|---|
| Maximum Panel Thickness | 3.3 mm |
| Overall Diameter | 31.5 mm |
| Overall Diameter | 1.24 in |
| Overall Height | 0.441 in |
| Overall Height | 11.2 mm |
| Colour | Black |
| Full Material | Polyamide 66 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Specifications | UL94 V-2 |
| UL/CSA Description | UL E320906 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue