Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.
The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.
The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.
Caters to a large selection of sizes with various inside diameter openings.
Series Code :SR1706
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | Overall Diameter | Colour | Maximum Panel Thickness | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1904 - £ 0.2351 | Request the lead time here |
1.063 in
27.0 mm
|
1.5 in
38.1 mm
|
1.61 in
40.9 mm
|
Black
|
0.126 in
3.2 mm
|
Nylon 6/6
|
0.453 in
11.5 mm
|
||
| £ 0.0799 - £ 0.0986 | Request the lead time here |
0.311 in
7.9 mm
|
0.563 in
14.3 mm
|
0.657 in
16.7 mm
|
Black
|
0.126 in
3.2 mm
|
Nylon 6/6
|
0.406 in
10.3 mm
|
||
| £ 0.0385 - £ 0.0476 | Request the lead time here |
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
0.311 in
7.9 mm
|
Black
|
0.063 in
1.6 mm
|
Nylon 6/6
|
0.311 in
7.9 mm
|
||
| £ 0.0524 - £ 0.0749 | Request the lead time here |
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
0.469 in
11.9 mm
|
White
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.406 in
10.3 mm
|
||
| £ 0.0778 - £ 0.0961 | Request the lead time here |
0.563 in
14.3 mm
|
0.689 in
17.5 mm
|
0.78 in
19.8 mm
|
Black
|
0.126 in
3.2 mm
|
Nylon 6/6
|
0.406 in
10.3 mm
|
||
| £ 0.0312 - £ 0.0385 | Request the lead time here |
0.185 in
4.7 mm
|
0.311 in
7.9 mm
|
0.374 in
9.5 mm
|
Black
|
0.063 in
1.6 mm
|
Nylon 6/6
|
0.311 in
7.9 mm
|
||
| £ 0.0524 - £ 0.0749 | Request the lead time here |
0.343 in
8.7 mm
|
0.469 in
11.9 mm
|
0.531 in
13.5 mm
|
White
|
0.063 in
1.6 mm
|
Heat Stabilized Nylon 6/6
|
0.252 in
6.4 mm
|
||
| £ 0.2114 - £ 0.261 | Request the lead time here |
1.374 in
34.9 mm
|
1.752 in
44.5 mm
|
1.874 in
47.6 mm
|
Black
|
0.126 in
3.2 mm
|
Nylon 6/6
|
0.453 in
11.5 mm
|
||
| £ 0.0536 - £ 0.0662 | Request the lead time here |
0.374 in
9.5 mm
|
0.752 in
19.1 mm
|
0.843 in
21.4 mm
|
Black
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.406 in
10.3 mm
|
||
| £ 0.0536 - £ 0.0662 | Request the lead time here |
0.5 in
12.7 mm
|
0.752 in
19.1 mm
|
0.843 in
21.4 mm
|
Black
|
0.126 in
3.2 mm
|
Nylon 6/6
|
0.406 in
10.3 mm
|
||
| £ 0.0759 - £ 0.1085 | Request the lead time here |
0.752 in
19.1 mm
|
0.874 in
22.2 mm
|
0.937 in
23.8 mm
|
Black
|
0.063 in
1.6 mm
|
Nylon 6/6
|
0.252 in
6.4 mm
|
||
| £ 0.299 - £ 0.3104 | Request the lead time here |
|
|
1.874 in
47.6 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
||
| PGSB-5 | £ 0.0686 - £ 0.0715 | Request the lead time here |
|
|
0.469 in
11.9 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
|
| £ 0.0761 - £ 0.0793 | Request the lead time here |
|
|
0.531 in
13.5 mm
|
Black
|
0.062 in
1.57 mm
|
Polyamide 66
|
0.25 in
6.35 mm
|
||
| £ 0.4408 - £ 0.4592 | Request the lead time here |
0.563 in
14.3 mm
|
0.874 in
22.2 mm
|
0.453 in
11.5 mm
|
Black
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.453 in
11.5 mm
|
||
| £ 0.0745 - £ 0.0776 | Request the lead time here |
|
|
0.531 in
13.5 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
| £ 0.4422 - £ 0.4606 | Request the lead time here |
0.433 in
11.0 mm
|
0.874 in
22.2 mm
|
0.453 in
11.5 mm
|
Black
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.453 in
11.5 mm
|
||
| £ 0.1078 - £ 0.1124 | Request the lead time here |
|
|
0.843 in
21.4 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
| £ 0.0833 - £ 0.0868 | Request the lead time here |
|
|
0.843 in
21.4 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
| £ 0.2037 - £ 0.2571 | Request the lead time here |
|
|
0.472 in
12.0 mm
|
Black
|
0.063 in
1.6 mm
|
Polyamide 66
|
0.26 in
6.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue