Menu Search

Snap Fit Bushing 22.2 mm 14.3 mm 3.2 mm PA Black

This closed snap-fit bushing can be installed tool-free into panels with little effort to provide protection against rough panel hole edges. It is manufactured with heat stabilised UL94 V-2 rated material.
Item code:

437037059901

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 0.4435
250 - 999 £ 0.4353
1000 + £ 0.4257
Standard pack: 50

Order in multiple of 50

Total price:

£ 22.18

50 x £ 0.4435

Add sample +

Specifications

Imperial
Metric
SKU attributes
Bushing Type Closed
Certification UL
Colour Black
Compatible Hole Diameter 22.2 mm
Overall Diameter 11.5 mm
Overall Height 11.5 mm
Full Material Heat Stabilized Nylon 6/6
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us