Series Code :SR2018
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nominal Outside Diameter | Overall Diameter | Overall Length | Material | Inside Diameter | Outside Diameter | Nominal Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 1.3153 - £ 1.3706 | Request the lead time here |
0.551 in
14.0 mm
|
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
0.472 in
12.0 mm
|
||
| £ 1.3607 - £ 1.4174 | Request the lead time here |
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
PA 6.6,CF,PTFE
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
||
| £ 1.3734 - £ 1.4316 | Request the lead time here |
0.669 in
17.0 mm
|
0.669 in
17.0 mm
|
0.591 in
15.0 mm
|
PA 6.6,CF,PTFE
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
0.591 in
15.0 mm
|
||
| £ 3.2175 - £ 3.2884 | 1448 In stock |
0.906 in
23.0 mm
|
0.906 in
23.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
0.787 in
20.0 mm
|
||
| £ 3.7278 - £ 3.7987 | 190 In stock |
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.7044 - £ 0.7328 | Request the lead time here |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
PA 6.6,CF,PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.9666 - £ 1.0063 | Request the lead time here |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
PA 6.6,CF,PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| £ 3.5152 - £ 3.5861 | 440 In stock |
0.906 in
23.0 mm
|
0.906 in
23.0 mm
|
0.984 in
25.0 mm
|
PA 6.6,CF,PTFE
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
0.787 in
20.0 mm
|
||
| £ 4.2664 - £ 4.3515 | 20 In stock |
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
0.984 in
25.0 mm
|
PA 6.6,CF,PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.6902 - £ 0.72 | 254 In stock |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
PA 6.6,CF,PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| £ 3.6711 - £ 3.742 | 26 In stock |
1.102 in
28.0 mm
|
1.102 in
28.0 mm
|
1.181 in
30.0 mm
|
PA 6.6,CF,PTFE
|
0.984 in
25.0 mm
|
1.102 in
28.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.6633 - £ 0.6917 | Request the lead time here |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.295 in
7.5 mm
|
PA 6.6,CF,PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| £ 5.2019 - £ 5.3011 | 178 In stock |
1.732 in
44.0 mm
|
1.732 in
44.0 mm
|
1.181 in
30.0 mm
|
PA 6.6,CF,PTFE
|
1.575 in
40.0 mm
|
1.732 in
44.0 mm
|
1.575 in
40.0 mm
|
||
| £ 5.2019 - £ 5.3011 | 118 In stock |
1.732 in
44.0 mm
|
1.732 in
44.0 mm
|
1.575 in
40.0 mm
|
PA 6.6,CF,PTFE
|
1.575 in
40.0 mm
|
1.732 in
44.0 mm
|
1.575 in
40.0 mm
|
||
| £ 4.9326 - £ 5.0318 | 28 In stock |
1.417 in
36.0 mm
|
1.417 in
36.0 mm
|
1.181 in
30.0 mm
|
PA 6.6,CF,PTFE
|
1.26 in
32.0 mm
|
1.417 in
36.0 mm
|
1.26 in
32.0 mm
|
||
| £ 3.3309 - £ 3.4018 | 26 In stock |
1.181 in
30.0 mm
|
|
1.575 in
40.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
|
||
| £ 3.742 - £ 3.8128 | 76 In stock |
1.378 in
35.0 mm
|
|
1.575 in
40.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.378 in
35.0 mm
|
1.535 in
39.0 mm
|
|
||
| £ 1.0375 - £ 1.08 | 54 In stock |
0.551 in
14.0 mm
|
|
0.787 in
20.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
|
||
| £ 7.0729 - £ 7.2147 | 40 In stock |
1.772 in
45.0 mm
|
|
1.969 in
50.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.772 in
45.0 mm
|
1.969 in
50.0 mm
|
|
||
| £ 0.5386 - £ 0.5598 | 208 In stock |
0.236 in
6.0 mm
|
|
0.315 in
8.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue