Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Series Code :SR2018
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nominal Outside Diameter | Overall Diameter | Overall Length | Material | Inside Diameter | Outside Diameter | Nominal Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 1.0857 - £ 1.1311 | Request the lead time here |
0.787 in
20.0 mm
|
|
0.591 in
15.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
|
||
| £ 1.4883 - £ 1.5449 | Request the lead time here |
0.906 in
23.0 mm
|
|
0.984 in
25.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
|
||
| £ 0.6591 - £ 0.686 | Request the lead time here |
0.394 in
10.0 mm
|
|
0.472 in
12.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
|
||
| £ 0.9383 - £ 0.978 | 500 In stock |
0.472 in
12.0 mm
|
|
0.472 in
12.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
|
||
| £ 0.9893 - £ 1.0304 | Request the lead time here |
0.551 in
14.0 mm
|
|
0.591 in
15.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
|
||
| £ 1.0233 - £ 1.0673 | Request the lead time here |
0.63 in
16.0 mm
|
|
0.472 in
12.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
|
||
| £ 1.012 - £ 1.0545 | Request the lead time here |
0.472 in
12.0 mm
|
|
0.787 in
20.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
|
||
| £ 1.0233 - £ 1.0673 | Request the lead time here |
0.591 in
15.0 mm
|
|
0.472 in
12.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
|
||
| £ 1.1226 - £ 1.1693 | Request the lead time here |
0.63 in
16.0 mm
|
|
0.787 in
20.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
|
||
| £ 1.2686 - £ 1.3224 | Request the lead time here |
0.906 in
23.0 mm
|
|
0.591 in
15.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
|
||
| £ 2.2678 - £ 2.3529 | Request the lead time here |
0.984 in
25.0 mm
|
|
1.181 in
30.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.984 in
25.0 mm
|
1.102 in
28.0 mm
|
|
||
| £ 3.3309 - £ 3.4018 | Request the lead time here |
1.181 in
30.0 mm
|
|
1.575 in
40.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
|
||
| £ 3.742 - £ 3.8128 | Request the lead time here |
1.378 in
35.0 mm
|
|
1.575 in
40.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.378 in
35.0 mm
|
1.535 in
39.0 mm
|
|
||
| £ 7.0729 - £ 7.2147 | Request the lead time here |
1.772 in
45.0 mm
|
|
1.969 in
50.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.772 in
45.0 mm
|
1.969 in
50.0 mm
|
|
||
| £ 0.5386 - £ 0.5598 | Request the lead time here |
0.236 in
6.0 mm
|
|
0.315 in
8.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
||
| £ 0.574 - £ 0.5981 | Request the lead time here |
0.315 in
8.0 mm
|
|
0.295 in
7.5 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
|
||
| £ 0.5131 - £ 0.5343 | Request the lead time here |
0.236 in
6.0 mm
|
|
0.157 in
4.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
||
| £ 0.6364 - £ 0.6619 | Request the lead time here |
0.394 in
10.0 mm
|
|
0.354 in
9.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
|
||
| £ 0.6222 - £ 0.6477 | Request the lead time here |
0.315 in
8.0 mm
|
|
0.591 in
15.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
|
||
| £ 2.6789 - £ 2.7356 | Request the lead time here |
1.181 in
30.0 mm
|
|
0.984 in
25.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue