Series Code :SR2018
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Nominal Outside Diameter | Overall Diameter | Overall Length | Material | Inside Diameter | Outside Diameter | Nominal Inside Diameter | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.6123 - £ 0.6392 | Request the lead time here |
|
|
0.315 in
8.0 mm
|
PA 6.6,CF,PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
||
£ 0.6832 - £ 0.7115 | Request the lead time here |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
PA 6.6,CF,PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
||
£ 0.6109 - £ 0.6364 | Request the lead time here |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
PA 6.6,CF,PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
||
£ 1.012 - £ 1.0545 | Request the lead time here |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
0.551 in
14.0 mm
|
||
£ 0.9638 - £ 1.0035 | Request the lead time here |
0.512 in
13.0 mm
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
PA 6.6,CF,PTFE
|
0.512 in
13.0 mm
|
0.551 in
14.0 mm
|
0.551 in
14.0 mm
|
||
£ 1.0375 - £ 1.08 | Request the lead time here |
0.551 in
14.0 mm
|
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
£ 1.0616 - £ 1.1056 | Request the lead time here |
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
0.591 in
15.0 mm
|
PA 6.6,CF,PTFE
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
||
£ 3.742 - £ 3.8128 | Request the lead time here |
1.378 in
35.0 mm
|
1.378 in
35.0 mm
|
1.575 in
40.0 mm
|
PA 6.6,CF,PTFE
|
1.378 in
35.0 mm
|
1.535 in
39.0 mm
|
1.535 in
39.0 mm
|
||
£ 7.0729 - £ 7.2147 | Request the lead time here |
1.772 in
45.0 mm
|
1.772 in
45.0 mm
|
1.969 in
50.0 mm
|
PA 6.6,CF,PTFE
|
1.772 in
45.0 mm
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
||
£ 1.0233 - £ 1.0673 | Request the lead time here |
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
PA 6.6,CF,PTFE
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
0.669 in
17.0 mm
|
||
£ 1.1226 - £ 1.1693 | Request the lead time here |
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
||
£ 1.2686 - £ 1.3224 | Request the lead time here |
0.906 in
23.0 mm
|
0.906 in
23.0 mm
|
0.591 in
15.0 mm
|
PA 6.6,CF,PTFE
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
0.787 in
20.0 mm
|
||
£ 2.2678 - £ 2.3529 | Request the lead time here |
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
PA 6.6,CF,PTFE
|
0.984 in
25.0 mm
|
1.102 in
28.0 mm
|
1.102 in
28.0 mm
|
||
£ 3.3309 - £ 3.4018 | Request the lead time here |
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
1.575 in
40.0 mm
|
PA 6.6,CF,PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
||
£ 4.6066 - £ 4.7058 | Request the lead time here |
1.535 in
39.0 mm
|
1.535 in
39.0 mm
|
1.181 in
30.0 mm
|
PA 6.6,CF,PTFE
|
1.378 in
35.0 mm
|
1.535 in
39.0 mm
|
1.378 in
35.0 mm
|
||
£ 0.6633 - £ 0.6917 | Request the lead time here |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.295 in
7.5 mm
|
PA 6.6,CF,PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
£ 0.6009 - £ 0.6265 | Request the lead time here |
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
PA 6.6,CF,PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||
£ 0.7044 - £ 0.7328 | Request the lead time here |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
PA 6.6,CF,PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
£ 0.9666 - £ 1.0063 | Request the lead time here |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
PA 6.6,CF,PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
£ 1.3153 - £ 1.3706 | Request the lead time here |
0.551 in
14.0 mm
|
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue