Series Code :SR2018
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Nominal Outside Diameter | Overall Diameter | Overall Length | Material | Inside Diameter | Outside Diameter | Nominal Inside Diameter | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.6123 - £ 0.6392 | Request the lead time here |
|
|
0.315 in
8.0 mm
|
PA 6.6,CF,PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
||
£ 0.7158 - £ 0.7455 | Request the lead time here |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
PA 6.6,CF,PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
£ 1.2076 - £ 1.2572 | Request the lead time here |
0.551 in
14.0 mm
|
0.551 in
14.0 mm
|
0.472 in
12.0 mm
|
PA 6.6,CF,PTFE
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
0.472 in
12.0 mm
|
||
£ 1.3607 - £ 1.4174 | Request the lead time here |
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
0.551 in
14.0 mm
|
||
£ 1.3394 - £ 1.3961 | Request the lead time here |
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
PA 6.6,CF,PTFE
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
0.63 in
16.0 mm
|
||
£ 0.652 - £ 0.6789 | Request the lead time here |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.217 in
5.5 mm
|
PA 6.6,CF,PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
£ 1.0489 - £ 1.0928 | Request the lead time here |
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
PA 6.6,CF,PTFE
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
||
£ 1.3777 - £ 1.4316 | Request the lead time here |
0.906 in
23.0 mm
|
0.906 in
23.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
0.787 in
20.0 mm
|
||
£ 2.3954 - £ 2.4946 | Request the lead time here |
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
||
£ 2.5797 - £ 2.6364 | Request the lead time here |
1.26 in
32.0 mm
|
1.26 in
32.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
1.26 in
32.0 mm
|
1.417 in
36.0 mm
|
1.417 in
36.0 mm
|
||
£ 4.5216 - £ 4.6066 | Request the lead time here |
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
PA 6.6,CF,PTFE
|
1.575 in
40.0 mm
|
1.732 in
44.0 mm
|
1.732 in
44.0 mm
|
||
£ 0.5386 - £ 0.5598 | Request the lead time here |
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
PA 6.6,CF,PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
£ 0.5967 - £ 0.6222 | Request the lead time here |
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
PA 6.6,CF,PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
£ 0.6222 - £ 0.6477 | Request the lead time here |
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
PA 6.6,CF,PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
£ 0.6364 - £ 0.6619 | Request the lead time here |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.354 in
9.0 mm
|
PA 6.6,CF,PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
||
£ 0.9142 - £ 0.9525 | Request the lead time here |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
PA 6.6,CF,PTFE
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
0.551 in
14.0 mm
|
||
£ 0.5386 - £ 0.5598 | Request the lead time here |
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
PA 6.6,CF,PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
£ 2.2678 - £ 2.3529 | Request the lead time here |
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
PA 6.6,CF,PTFE
|
0.984 in
25.0 mm
|
1.102 in
28.0 mm
|
1.102 in
28.0 mm
|
||
£ 2.6789 - £ 2.7356 | Request the lead time here |
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
PA 6.6,CF,PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
||
£ 3.0474 - £ 3.1041 | Request the lead time here |
1.26 in
32.0 mm
|
1.26 in
32.0 mm
|
1.181 in
30.0 mm
|
PA 6.6,CF,PTFE
|
1.26 in
32.0 mm
|
1.417 in
36.0 mm
|
1.417 in
36.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue