Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.
The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Minimum Outside Diameter | Colour | Material | Inside Diameter | Maximum Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| 10137949 | £ 0.3104 - £ 0.3104 | 74 In stock |
0.079 in
2.0 mm
|
0.354 in
9.0 mm
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
|
| 10138014 | £ 0.8433 - £ 0.8433 | Request the lead time here |
0.083 in
2.1 mm
|
0.945 in
24.0 mm
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
|
| £ 0.0935 - £ 0.0975 | 1750 In stock |
0.087 in
2.2 mm
|
0.201 in
5.1 mm
|
Black
|
Nylon 6/6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| £ 0.0892 - £ 0.0929 | Request the lead time here |
0.098 in
2.5 mm
|
0.138 in
3.5 mm
|
Black
|
Nylon 6/6
|
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
||
| £ 0.14 - £ 0.1431 | 3500 In stock |
0.315 in
8.0 mm
|
0.272 in
6.9 mm
|
Black
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
||
| £ 0.1302 - £ 0.1329 | 23822 In stock |
0.591 in
15.0 mm
|
0.307 in
7.8 mm
|
Black
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm
|
||
| £ 0.1339 - £ 0.1367 | 32020 In stock |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Black
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| £ 1.3279 - £ 1.3555 | 300 In stock |
0.118 in
3.0 mm
|
3.858 in
98.0 mm
|
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
2.244 in
57.0 mm
|
||
| 10110799 | £ 0.3132 - £ 0.3203 | Request the lead time here |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Natural
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
|
| £ 0.1071 - £ 0.1094 | 19948 In stock |
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.709 in
18.0 mm
|
||
| £ 0.1644 - £ 0.1686 | 8000 In stock |
0.059 in
1.5 mm
|
0.508 in
12.9 mm
|
Natural
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.748 in
19.0 mm
|
||
| £ 0.1339 - £ 0.1396 | 7512 In stock |
0.02 in
0.5 mm
|
0.256 in
6.5 mm
|
Black
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| £ 0.4181 - £ 0.5161 | 4253 In stock |
0.236 in
6.0 mm
|
1.299 in
33.0 mm
|
Natural
|
Nylon 6/6
|
0.965 in
24.5 mm
|
1.969 in
50.0 mm
|
||
| £ 0.0612 - £ 0.0612 | 12000 In stock |
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.1197 - £ 0.1221 | 18330 In stock |
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.709 in
18.0 mm
|
||
| £ 0.2593 - £ 0.2707 | 12500 In stock |
0.118 in
3.0 mm
|
0.858 in
21.8 mm
|
Natural
|
Nylon 6/6
|
0.791 in
20.1 mm
|
1.417 in
36.0 mm
|
||
| £ 0.2593 - £ 0.2707 | 3518 In stock |
0.118 in
3.0 mm
|
0.858 in
21.8 mm
|
Natural
|
Nylon 6/6
|
0.717 in
18.2 mm
|
1.417 in
36.0 mm
|
||
| 10072813 | £ 0.1356 - £ 0.1389 | 5000 In stock |
0.079 in
2.0 mm
|
0.63 in
16.0 mm
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.827 in
21.0 mm
|
|
| 10072868 | £ 0.1912 - £ 0.1954 | 6876 In stock |
0.118 in
3.0 mm
|
0.701 in
17.8 mm
|
Natural
|
Nylon 6/6
|
0.638 in
16.2 mm
|
1.26 in
32.0 mm
|
|
| £ 0.311 - £ 0.311 | 4982 In stock |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm