Menu Search

Insulation Washer 3.1 mm 10.9 mm 18.0 mm Nylon 6/6

Shoulder washer made from natural Polyamide. It is ideal for insulation against moisture and electricity. It reduces friction and wear, preventing damage. It is a widely used as bumpers, guides and spacers and help prevent dirt and moisture ingress. Material UL flame rated.
Essentra Part Number:

10117040

Manufacturer Part Number:

018030700001

19948 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.1094
1000 + £ 0.1071
Standard pack: 500

Order in multiple of 500

Total price:

£ 54.70

500 x £ 0.1094

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Height 2.0 mm
Flange Outside Diameter 18.0 mm
Base Outside Diameter 10.9 mm
Minimum Outside Diameter 10.9 mm
Maximum Outside Diameter 18.0 mm
Inside Diameter 3.1 mm
Flange Height 1.5 mm
Compatible Screw Sizes (All) M3
Colour Natural
Material Nylon 6/6
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us