Quantity | Unit price |
---|---|
250 - 499 | £ 0.2615 |
500 - 999 | £ 0.256 |
1000 + | £ 0.2505 |
Base Height | 3.0 mm |
---|---|
Base Height | 0.118 in |
Base Outside Diameter | 21.6 mm |
Base Outside Diameter | 0.85 in |
Flange Height | 3.0 mm |
Flange Height | 0.118 in |
Flange Outside Diameter | 36.0 mm |
Flange Outside Diameter | 1.417 in |
Inside Diameter | 18.2 mm |
Inside Diameter | 0.717 in |
Thickness | 6.0 mm |
Thickness | 0.236 in |
Colour | Natural |
Washer Type | Insulation Sleeve |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue