Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.
The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Minimum Outside Diameter | Colour | Material | Inside Diameter | Maximum Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.197 - £ 0.2055 | Request the lead time here |
0.130 in
3.3 mm
|
0.745 in
18.9 mm
|
Black
|
Nylon 6/6
|
0.645 in
16.4 mm
|
1.000 in
25.4 mm
|
||
| 10334669 | £ 0.0344 - £ 0.0424 | 3 In stock |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
Natural
|
Nylon 6/6
|
0.261 in
6.6 mm
|
0.513 in
13 mm
|
|
| £ 0.2338 - £ 0.2395 | 18956 In stock |
0.197 in
5.0 mm
|
0.488 in
12.4 mm
|
Natural
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.886 in
22.5 mm
|
||
| £ 0.0265 - £ 0.0327 | Request the lead time here |
0.031 in
0.8 mm
|
0.119 in
3 mm
|
Natural
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.187 in
4.7 mm
|
||
| £ 0.0353 - £ 0.0435 | 32000 In stock |
0.030 in
0.8 mm
|
0.365 in
9.3 mm
|
Natural
|
Nylon 6/6
|
0.312 in
7.9 mm
|
0.575 in
14.6 mm
|
||
| £ 0.0259 - £ 0.032 | 84975 In stock |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm
|
||
| £ 0.0192 - £ 0.0237 | Request the lead time here |
0.046 in
1.2 mm
|
0.135 in
3.4 mm
|
Natural
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.216 in
5.5 mm
|
||
| £ 0.0331 - £ 0.0408 | 1000 In stock |
0.031 in
0.8 mm
|
0.234 in
5.9 mm
|
Natural
|
Nylon 6/6
|
0.184 in
4.7 mm
|
0.315 in
8 mm
|
||
| £ 0.0331 - £ 0.0408 | 3198 In stock |
0.063 in
1.6 mm
|
0.220 in
5.6 mm
|
Natural
|
Nylon 6/6
|
0.175 in
4.4 mm
|
0.340 in
8.6 mm
|
||
| £ 0.0806 - £ 0.0995 | 581 In stock |
0.065 in
1.7 mm
|
0.312 in
7.9 mm
|
Natural
|
Nylon 6/6
|
0.200 in
5.1 mm
|
0.495 in
12.6 mm
|
||
| £ 0.0252 - £ 0.0311 | Request the lead time here |
0.079 in
2 mm
|
0.310 in
7.9 mm
|
Natural
|
Nylon 6/6
|
0.202 in
5.1 mm
|
0.433 in
11 mm
|
||
| £ 0.0291 - £ 0.036 | 2996 In stock |
0.047 in
1.2 mm
|
0.194 in
4.9 mm
|
Natural
|
Nylon 6/6
|
0.160 in
4.1 mm
|
0.300 in
7.6 mm
|
||
| £ 0.0291 - £ 0.036 | 998 In stock |
0.046 in
1.2 mm
|
0.140 in
3.6 mm
|
Natural
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.242 in
6.1 mm
|
||
| £ 0.0309 - £ 0.0381 | Request the lead time here |
0.046 in
1.2 mm
|
0.140 in
3.6 mm
|
Natural
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.242 in
6.1 mm
|
||
| £ 0.0339 - £ 0.0419 | 3000 In stock |
0.062 in
1.6 mm
|
0.240 in
6.1 mm
|
Natural
|
Nylon 6/6
|
0.220 in
5.6 mm
|
0.408 in
10.4 mm
|
||
| £ 0.0291 - £ 0.036 | 15990 In stock |
0.031 in
0.8 mm
|
0.169 in
4.3 mm
|
Natural
|
Nylon 6/6
|
0.102 in
2.6 mm
|
0.250 in
6.4 mm
|
||
| £ 0.0328 - £ 0.0405 | 2992 In stock |
0.047 in
1.2 mm
|
0.156 in
4 mm
|
Natural
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
||
| £ 0.0323 - £ 0.0399 | 998 In stock |
0.031 in
0.8 mm
|
0.118 in
3 mm
|
Natural
|
Nylon 6/6
|
0.075 in
1.9 mm
|
0.197 in
5 mm
|
||
| £ 0.0265 - £ 0.0327 | Request the lead time here |
0.046 in
1.2 mm
|
0.145 in
3.7 mm
|
Natural
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.235 in
6 mm
|
||
| £ 0.0458 - £ 0.0566 | 5088 In stock |
0.047 in
1.2 mm
|
0.194 in
4.9 mm
|
Natural
|
Nylon 6/6
|
0.160 in
4.1 mm
|
0.300 in
7.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue