10334256
12SWS0312
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.0435 |
| 5000 - 19999 | £ 0.0392 |
| 20000 + | £ 0.0353 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 4.8 mm |
|---|---|
| Base Height | 0.190 in |
| Flange Outside Diameter | 14.6 mm |
| Flange Outside Diameter | 0.575 in |
| Base Outside Diameter | 0.365 in |
| Base Outside Diameter | 9.3 mm |
| Minimum Outside Diameter | 0.365 in |
| Minimum Outside Diameter | 9.3 mm |
| Maximum Outside Diameter | 14.6 mm |
| Maximum Outside Diameter | 0.575 in |
| Inside Diameter | 0.312 in |
| Inside Diameter | 7.9 mm |
| Flange Height | 0.030 in |
| Flange Height | 0.8 mm |
| Colour | Natural |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue