Menu Search

Shoulder Washers

In stock

Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.

The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.

Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.

Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
357 results
Product SKUs information
Essentra Part Number Price range Availability Flange Height Minimum Outside Diameter Colour Material Inside Diameter Maximum Outside Diameter View
£ 0.1339 - £ 0.1367 34520 In stock
2.0 mm
7.9 mm
Black
Nylon 6/6
6.2 mm
12.0 mm
£ 0.1365 - £ 0.1393 Request the lead time here
2.0 mm
5.5 mm
Black
Nylon 6/6
5.2 mm
12.0 mm
£ 0.3486 - £ 0.3486 1157 In stock
2.0 mm
11.0 mm
Natural
Nylon 6/6
8.0 mm
16.0 mm
£ 0.1984 - £ 0.2026 10500 In stock
2.3 mm
5.9 mm
Natural
Nylon 6/6
4.1 mm
10.4 mm
£ 0.2636 - £ 0.2693 1177 In stock
6.5 mm
13.9 mm
Natural
Nylon 6/6
12.1 mm
26.8 mm
£ 0.1672 - £ 0.1715 6500 In stock
2.0 mm
17.8 mm
Natural
Nylon 6/6
14.2 mm
25.0 mm
£ 0.3056 - £ 0.3125 Request the lead time here
1.2 mm
3.7 mm
Natural
Nylon 6/6
2.9 mm
6.0 mm
£ 0.177 - £ 0.1797 Request the lead time here
1.2 mm
4.3 mm
Black
Nylon 6/6
3.5 mm
7.4 mm
£ 0.1715 - £ 0.1785 2531 In stock
1.6 mm
6.6 mm
Black
Nylon 6/6
5.1 mm
10.1 mm
10638941 £ 0.0233 - £ 0.0253 1000 In stock
1.2 mm
3.6 mm
Natural
Nylon 6/6
2.9 mm
6.4 mm
£ 0.0892 - £ 0.0911 5106 In stock
1.3 mm
3.5 mm
Black
Nylon 6/6
3.1 mm
7.5 mm
£ 0.2749 - £ 0.2806 16000 In stock
16.0 mm
9.9 mm
Black
Nylon 6/6
8.2 mm
14.0 mm
£ 0.1253 - £ 0.1279 10889 In stock
10.0 mm
7.2 mm
Black
Nylon 6/6
6.2 mm
12.0 mm
£ 0.0892 - £ 0.0929 12242 In stock
3.2 mm
6.0 mm
Black
Nylon 6/6
4.5 mm
8.0 mm
£ 0.3203 - £ 0.3274 12500 In stock
6.0 mm
13.0 mm
Black
Nylon 6/6
8.5 mm
25.0 mm
£ 0.1365 - £ 0.1393 6000 In stock
4.0 mm
6.5 mm
Black
Nylon 6/6
6.2 mm
12.0 mm
£ 0.3203 - £ 0.3331 5026 In stock
8.5 mm
13.0 mm
Black
Nylon 6/6
6.5 mm
25.0 mm
£ 0.1339 - £ 0.1367 21992 In stock
2.0 mm
6.5 mm
Black
Nylon 6/6
6.2 mm
12.0 mm
£ 0.1253 - £ 0.1279 781 In stock
15.0 mm
6.4 mm
Black
Nylon 6/6
5.1 mm
12.0 mm
£ 0.2919 - £ 0.2976 16188 In stock
1.7 mm
9.4 mm
Black
Nylon 6/6
8.2 mm
19.0 mm
  • of 18
Shoulder Washer 6.2 mm 7.9 mm 12.0 mm Nylon 6/6

10229095

Price Range
£ 0.1367 - £ 0.1339

Stock Levels
34520 In stock
Attributes
  • Minimum Outside Diameter
    7.9 mm
  • Maximum Outside Diameter
    12.0 mm
  • Inside Diameter
    6.2 mm
  • Flange Height
    2.0 mm
  • Colour
    Black
Shoulder Washer 5.2 mm 5.5 mm 12.0 mm Nylon 6/6

10229125

Price Range
£ 0.1393 - £ 0.1365

Stock Levels
Request the lead time here
Attributes
  • Minimum Outside Diameter
    5.5 mm
  • Maximum Outside Diameter
    12.0 mm
  • Inside Diameter
    5.2 mm
  • Flange Height
    2.0 mm
  • Colour
    Black
Shoulder Washer 8.0 mm 11.0 mm 7.0 mm Nylon 6/6 Natural

10137963

Price Range
£ 0.3486 - £ 0.3486

Stock Levels
1157 In stock
Attributes
  • Base Height
    5.0 mm
  • Flange Outside Diameter
    16.0 mm
  • Base Outside Diameter
    11.0 mm
  • Minimum Outside Diameter
    11.0 mm
  • Maximum Outside Diameter
    16.0 mm
Countersunk Insulation Washer 4.1 mm 5.9 mm 10.4 mm Nylon 6/6

10065846

Price Range
£ 0.2026 - £ 0.1984

Stock Levels
10500 In stock
Attributes
  • Minimum Outside Diameter
    5.9 mm
  • Maximum Outside Diameter
    10.4 mm
  • Inside Diameter
    4.1 mm
  • Flange Height
    2.3 mm
  • Colour
    Natural
Countersunk Insulation Washer 12.1 mm 13.9 mm 26.8 mm Nylon 6/6

10065891

Price Range
£ 0.2693 - £ 0.2636

Stock Levels
1177 In stock
Attributes
  • Minimum Outside Diameter
    13.9 mm
  • Maximum Outside Diameter
    26.8 mm
  • Inside Diameter
    12.1 mm
  • Flange Height
    6.5 mm
  • Colour
    Natural
Insulation Washer 14.2 mm 17.8 mm 25.0 mm Nylon 6/6

10055199

Price Range
£ 0.1715 - £ 0.1672

Stock Levels
6500 In stock
Attributes
  • Minimum Outside Diameter
    17.8 mm
  • Maximum Outside Diameter
    25.0 mm
  • Inside Diameter
    14.2 mm
  • Flange Height
    2.0 mm
  • Colour
    Natural
Shoulder Washer 2.9 mm 3.7 mm 2.4 mm Nylon 6/6 Natural

10640883

Price Range
£ 0.3125 - £ 0.3056

Stock Levels
Request the lead time here
Attributes
  • Base Height
    1.2 mm
  • Flange Outside Diameter
    6.0 mm
  • Base Outside Diameter
    3.7 mm
  • Minimum Outside Diameter
    3.7 mm
  • Maximum Outside Diameter
    6.0 mm
Shoulder Washer 3.5 mm 4.3 mm 7.5 mm Nylon 6/6 Black

10638897

Price Range
£ 0.1797 - £ 0.177

Stock Levels
Request the lead time here
Attributes
  • Base Height
    6.3 mm
  • Flange Outside Diameter
    7.6 mm
  • Base Outside Diameter
    4.2 mm
  • Minimum Outside Diameter
    4.3 mm
  • Maximum Outside Diameter
    7.4 mm
Shoulder Washer M5 5.1 mm 6.6 mm Black Nylon 6/6

10110744

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
2531 In stock
Attributes
  • Base Height
    6.4 mm
  • Flange Outside Diameter
    10.1 mm
  • Base Outside Diameter
    10.1 mm
  • Minimum Outside Diameter
    6.6 mm
  • Maximum Outside Diameter
    10.1 mm
Shoulder Washer 2.9 mm 3.6 mm 3.3 mm Nylon 6/6 Natural

10638941

Price Range
£ 0.0253 - £ 0.0233

Stock Levels
1000 In stock
Attributes
  • Base Height
    2.1 mm
  • Flange Outside Diameter
    6.4 mm
  • Base Outside Diameter
    3.6 mm
  • Minimum Outside Diameter
    3.6 mm
  • Maximum Outside Diameter
    6.4 mm
Shoulder Washer 3.1 mm 3.5 mm 7.5 mm Nylon 6/6

10229040

Price Range
£ 0.0911 - £ 0.0892

Stock Levels
5106 In stock
Attributes
  • Minimum Outside Diameter
    3.5 mm
  • Maximum Outside Diameter
    7.5 mm
  • Inside Diameter
    3.1 mm
  • Flange Height
    1.3 mm
  • Colour
    Black
Shoulder Washer 8.2 mm 9.9 mm 14.0 mm Nylon 6/6

10229088

Price Range
£ 0.2806 - £ 0.2749

Stock Levels
16000 In stock
Attributes
  • Minimum Outside Diameter
    9.9 mm
  • Maximum Outside Diameter
    14.0 mm
  • Inside Diameter
    8.2 mm
  • Flange Height
    16.0 mm
  • Colour
    Black
Shoulder Washer 6.2 mm 7.2 mm 12.0 mm Nylon 6/6

10229118

Price Range
£ 0.1279 - £ 0.1253

Stock Levels
10889 In stock
Attributes
  • Minimum Outside Diameter
    7.2 mm
  • Maximum Outside Diameter
    12.0 mm
  • Inside Diameter
    6.2 mm
  • Flange Height
    10.0 mm
  • Colour
    Black
Shoulder Washer 4.5 mm 6.0 mm 8.0 mm Nylon 6/6

10098899

Price Range
£ 0.0929 - £ 0.0892

Stock Levels
12242 In stock
Attributes
  • Minimum Outside Diameter
    6.0 mm
  • Maximum Outside Diameter
    8.0 mm
  • Inside Diameter
    4.5 mm
  • Flange Height
    3.2 mm
  • Colour
    Black
Shoulder Washer 8.5 mm 13.0 mm 25.0 mm Nylon 6/6

10228906

Price Range
£ 0.3274 - £ 0.3203

Stock Levels
12500 In stock
Attributes
  • Minimum Outside Diameter
    13.0 mm
  • Maximum Outside Diameter
    25.0 mm
  • Inside Diameter
    8.5 mm
  • Flange Height
    6.0 mm
  • Colour
    Black
Shoulder Washer 6.2 mm 6.5 mm 12.0 mm Nylon 6/6

10228944

Price Range
£ 0.1393 - £ 0.1365

Stock Levels
6000 In stock
Attributes
  • Minimum Outside Diameter
    6.5 mm
  • Maximum Outside Diameter
    12.0 mm
  • Inside Diameter
    6.2 mm
  • Flange Height
    4.0 mm
  • Colour
    Black
Shoulder Washer 6.5 mm 13.0 mm 25.0 mm Nylon 6/6

10228999

Price Range
£ 0.3331 - £ 0.3203

Stock Levels
5026 In stock
Attributes
  • Minimum Outside Diameter
    13.0 mm
  • Maximum Outside Diameter
    25.0 mm
  • Inside Diameter
    6.5 mm
  • Flange Height
    8.5 mm
  • Colour
    Black
Shoulder Washer 6.2 mm 6.5 mm 12.0 mm Nylon 6/6

10229026

Price Range
£ 0.1367 - £ 0.1339

Stock Levels
21992 In stock
Attributes
  • Minimum Outside Diameter
    6.5 mm
  • Maximum Outside Diameter
    12.0 mm
  • Inside Diameter
    6.2 mm
  • Flange Height
    2.0 mm
  • Colour
    Black
Shoulder Washer 5.1 mm 6.4 mm 12.0 mm Nylon 6/6

10229064

Price Range
£ 0.1279 - £ 0.1253

Stock Levels
781 In stock
Attributes
  • Minimum Outside Diameter
    6.4 mm
  • Maximum Outside Diameter
    12.0 mm
  • Inside Diameter
    5.1 mm
  • Flange Height
    15.0 mm
  • Colour
    Black
Shoulder Washer 8.2 mm 9.4 mm 19.0 mm Nylon 6/6

10229187

Price Range
£ 0.2976 - £ 0.2919

Stock Levels
16188 In stock
Attributes
  • Minimum Outside Diameter
    9.4 mm
  • Maximum Outside Diameter
    19.0 mm
  • Inside Diameter
    8.2 mm
  • Flange Height
    1.7 mm
  • Colour
    Black