Menu Search

Shoulder Washer 8.0 mm 11.0 mm 7.0 mm Nylon 6/6 Natural

Shoulder washer made from natural Polyamide. It is ideal for insulation against moisture and electricity. It reduces friction and wear, preventing damage. It is a widely used as bumpers, guides and spacers and help prevent dirt and moisture ingress. Material UL flame rated.
Essentra Part Number:

10137963

Manufacturer Part Number:

36617

1157 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.3486
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 348.60

1000 x £ 0.3486

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Height 5.0 mm
Flange Outside Diameter 16.0 mm
Base Outside Diameter 11.0 mm
Minimum Outside Diameter 11.0 mm
Maximum Outside Diameter 16.0 mm
Inside Diameter 8.0 mm
Flange Height 2.0 mm
Colour Natural
Material Nylon 6/6
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us