Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1725 |
5000 - 9999 | £ 0.1697 |
10000 + | £ 0.1656 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 6.4 mm |
---|---|
Base Height | 0.252 in |
Base Outside Diameter | 10.1 mm |
Base Outside Diameter | 0.398 in |
Flange Height | 1.6 mm |
Flange Height | 0.063 in |
Flange Outside Diameter | 10.1 mm |
Flange Outside Diameter | 0.398 in |
Inside Diameter | 5.1 mm |
Inside Diameter | 0.201 in |
Thickness | 7.9 mm |
Thickness | 0.311 in |
Colour | Black |
Compatible Screw Sizes (All) | M5 |
Washer Type | Insulation Sleeve |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue